Motor
Nominal speed nN [rpm] | 8000 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 1.06 |
Nominal power PN [W] | 888 |
Nominal current IN [A] | 1.67 |
Stall torque M0 [Nm] | 1.41 |
Stall current I0 [A] | 2.21 |
Maximum torque Mmax [Nm] | 5.6 |
Maximum current Imax [A] | 11.1 |
Maximum speed nmax [rpm] | 8100 |
Torque constant KT [Nm/A] | 0.63 |
Voltage constant KE [V/1000 rpm] | 40.8 |
Stator resistance R2ph [Ω] | 9.02 |
Stator inductance L2ph [mH] | 18.7 |
Electrical time constant tel [ms] | 2.1 |
Thermal time constant ttherm [min] | 11 |
Moment of inertia J [kgcm2] | 0.27 |
Weight without brake m [kg] | 1.66 |
Holding brake
Holding torque of brake MBr [Nm] | 1.42 |
Mass of brake [kg] | 0.27 |
Moment of inertia of brake JBr [kgcm2] | 0.011 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1045 |
ACOPOSmulti 8BVIxxxx... | 0028 |
ACOPOS P3 8EIxxxx... | 4X5X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8JSA24.ee080ffgg-0Description:
Synchronous motor, self-cooling, size 2, length 4, nominal speed 8000 rpm
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSA user's manual | PDF / 6 MB |