General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Mechanical properties
Housing
Front cover Dyed orange plastic (similar to Pantone 144C)
Material Plastic
Dimensions
Width 91 mm
Height 226 mm
Depth 7.5 mm
Weight Approx. 65 g
Material number:
5ACCFF04.0100-000
Description:
Front cover 1-slot APC4100 - Orange
Optional Accessories
Front covers
5ACCRPC4.FF01-000 HMI APC4100 front cover set 1CS OR w/ logo

Please choose country and language

B&R Logo