General information
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Controller
Interfaces
Support
| Software | |
| Automation Studio | V6.0 or later |
Mechanical properties
| Weight | Approx. 490 g |
Material number:
5APC4100.TGL5-000Description:
CPU board Intel Core i3 11100HE - Quad core - HM570E chipset - 2.4 GHz active - For APC4100
Mandatory Accessories
Cooling systems
| 5APC4100.HS01-000 | APC4100 heat sink, passive |
| 5APC4100.HS00-000 | APC4100 heat sink, active |
Main memory
| 5MMDDR.8192-06 | SO-DIMM DDR4 ECC, 8192 MB |
| 5MMDDR.8192-05 | SO-DIMM DDR4, 8192 MB |
| 5MMDDR.4096-05 | SO-DIMM DDR4, 4096 MB |
| 5MMDDR.032G-05 | SO-DIMM DDR4, 32768 MB |
| 5MMDDR.016G-05 | SO-DIMM DDR4, 16384 MB |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V6.0 HW Upgrade (5APC4100.TGL5-000) | EXE / 638 KB |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS Upgrade Tiger Lake HM570E (APC4100) | ZIP / 6 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ADI driver User's Manual | PDF / 424 KB | |
| Automation PC 4100 user's manual | PDF / 18 MB | |
| B&R Single-Touch Driver User's Manual | PDF / 427 KB | |
| HMI Service Center User's manual | PDF / 605 KB |
| Driver | Version (Date) | Download |
|---|---|---|
| ADI driver universal | ZIP / 93 MB | |
| B&R Single-Touch Driver (Win10, Win11) | ZIP / 5 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| APC4100 Firmware upgrade (MTCX, SDL4T) | ZIP / 3 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ADI .NET SDK | ZIP / 38 MB | |
| ADI Development Kit | ZIP / 39 MB | |
| HMI Service Center Maintenance | ZIP / 354 KB | |
| HMI Service Center Update Paket | ZIP / 507 MB |