V6.0 HW Upgrade (5APC4100.TGL5-000)

DWL@DWL10000869043

Version Language
Operating System
Date
Size
Type Download
1.4.1.0 * 07/31/2026 638 KB EXE AS6_HW_5APC4100.TGL5-000.exe
Description V6.0 HW Upgrade (5APC4100.TGL5-000)

Revision information 5APC4100.TGL5-000

Version 1.4.1.0:

ID: AQAJ-13917
New APC4100 MTCX Version V01.08 with following changes:
- Bug fix: The power LED on the 5AC901.ISIO-00 was not working.
- Optimizations to CAN communication with the 5AC901.ICAN-01.
- Optimized internal power supply.
- Support for the 5APC4100.TGL5-000 cpu board starting with AR 6.7.8.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\11544_0.fw(108)

Version 1.4.0.0:

ID: AQAJ-12276
Support for "Cache Allocation" (CAT) starting with AR 6.6:
To optimize real-time behavior, “cache allocation” can be used to reserve part of the last-level cache for a real-time task class and all higher-prioritytasks.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\11544_0.fw(107)

Version 1.3.1.0:

ID: AQAJ-12256
Bugfix - Multicore load balancing for the cyclic system:
When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checking the multicore load balancing for the cyclic system after updating to the new HWX version (old configuration will be lost) if it does not match the default values.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\11544_0.fw(107)

Version 1.3.0.0:

ID: AQAJ-11682
Following changes:
- Support for multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\11544_0.fw(107)

Version 1.2.0.0:

ID: AQAJ-10130
Support for permanent variables starting with AS 6.3.
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\11544_0.fw(107)

Version 1.1.0.0:

ID: AQAJ-9615
New MTCX FW V01.07 with following changes:
- Support for PCIe cards, which are using the Emergency Power Break mechanism.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\11544_0.fw(107)

Version 1.0.0.0:

ID: 781095
Release version for the APC4100 system units, supported with AS6/AR6.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\11544_0.fw(106)
Loading
Back to list

Please choose country and language

B&R Logo