General information
Controller
Interfaces
Support
| Software | |
| Automation Studio | Up to V4.12 |
Electrical properties
Operating conditions
Material number:
5APC2100.BY48-000Description:
APC2100 system unit - Intel Atom E3845 1.91 GHz - Quad core - 8 GB SDRAM
Mandatory Accessories
CFast cards
| 5CFAST.256G-10 | CFast 256 GB MLC |
| 5CFAST.128G-10 | CFast 128 GB MLC |
| 5CFAST.064G-10 | CFast 64 GB MLC |
| 5CFAST.032G-10 | CFast 32 GB MLC |
| 5CFAST.032G-00 | CFast 32 GB SLC |
| 5CFAST.016G-00 | CFast 16 GB SLC |
Optional Accessories
Interface options
| 5ACCIF01.IS00-000 | Interface card - 1x RS232 interface - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.ICAN-000 | Interface card - 1x CAN interface - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
| 5ACCIF01.FPSC-001 | Interface card - 1x RS232 interface - 1x CAN interface - 1x X2X Link Interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FPSC-000 | Interface card - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FPLS-001 | Interface card - 1x RS232 interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FPLS-000 | Interface card - 1x RS232 interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FPLK-000 | Interface card - 1x POWERLINK interface - Integrated 2-port hub - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FPCC-000 | Interface card - 2x CAN interfaces - 1x X2X Link interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device |
Monitor/Panel options
| 5ACCLI01.SDL0-000 | Monitor/Panel option - 1x SDL/DVI transmitter - For APC2100/APC2200 - Only available with a new device |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (5APC2100.BY48-000) | EXE / 547 KB | |
| V4.1 HW Upgrade (5APC2100.BY48-000) | EXE / 471 KB |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS Upgrade Bay Trail | ZIP / 4 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| APC2100 Firmware Upgrade (MTCX, SDLT, SDL3T) | ZIP / 2 MB | |
| Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) | ZIP / 3 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5APC2100.BYxx-000 | ZIP / 6 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| HMI Service Center Maintenance | ZIP / 354 KB | |
| HMI Service Center Update Paket | ZIP / 507 MB |