Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter)

DWL@DWL10000410686

Version Language
Operating System
Date
Size
Type Download
1.18 * 10/21/2026 3 MB ZIP UPG_AP_SDLR_SDL3R_SDL4R_V0118_EFI.zip
Description Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter)

Upgrade for SDLR, SDL3R, SDL4R, SDL3 Converter Box and SDL4
Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900, APC2100/ PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. This upgrade disk is only valid for APC910/PPC900, APC2100/
PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

3. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

4. Starting with Automation Panel SDL4R Firmware V06.14 and HDBT
Firmware V01.00, a Automation PC Firmware update for the SDL4T
Firmware at least from V01.00 is necessary.

5. The Power Off/On cycles required after the single steps must
be carried out. During this Power Off/On cycles the screen
turns black, this may take a while.

----------------------------------------------------------------
Version 01.18 / 05/11/2026 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.18 NEW
README.txt 01.18 NEW
STARTUP.nsh 01.17
SDLR.nsh 01.17
SDL4R.nsh 01.14
SDLCONV0.nsh 01.14
SDLCONV8.nsh 01.14
MTCXSVC.efi 22.21 NEW
0016#1.FP (SDLR) 01.25
0018#0.FP (SDL8) 01.17
0034#0.FP (AP830) 02.09
0036#0.FP (AP9x3 SDLR) 03.16
0037#0.FP (AP9x3 SDL3R) 04.11
0038#0.FP (AP900 SDL3R) 05.10
0039#0.FP (SDL3CONV) 00.08
0040#0.FP (AP9x3 SDL4R) 06.19 NEW
0042#0.FW (HDBASET2RX SDL4R) 01.05 NEW
0044#0.FP (SDL4CONV) 01.08 NEW


Change(s)
0040#0.fp (AP9x3/AP1000/AP5000 SDL4R Firmware):
- Bugfix: In combination with an SDL4 converter box, only switching
the box off and on could sporadically cause the connected panel
to remain dark.
- Updated HDBASET2 FW: Sporadically, when connecting a USB hard drive
to the USB ports of the SDL4 receiver, a situation occurred where
all USB ports stopped working. This behavior only occurs when an
SDL4 converter box is also used without a USB cable.
Workaround: Use the SDL4 converter box with a USB cable.
Bug fix: Update all SDL4 components to the latest version.

0042#0.fw (AP9x3/AP1000/AP5000 HDBASET2RX SDL4R Firmware):
- Updated HDBASET2 FW: Sporadically, when connecting a USB hard drive
to the USB ports of the SDL4 receiver, a situation occurred where
all USB ports stopped working. This behavior only occurs when an
SDL4 converter box is also used without a USB cable.
Workaround: Use the SDL4 converter box with a USB cable.
Bug fix: Update all SDL4 components to the latest version.

0044#0.fp (SDL4 Converterbox Firmware):
- Updated HDBASET2 FW: Sporadically, when connecting a USB hard drive
to the USB ports of the SDL4 receiver, a situation occurred where
all USB ports stopped working. This behavior only occurs when an
SDL4 converter box is also used without a USB cable.
Workaround: Use the SDL4 converter box with a USB cable.
Bug fix: Update all SDL4 components to the latest version.

MTCXSVC:
- Support for newer product family.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.17 * 12/15/2022 3 MB ZIP UPG_AP_SDLR_SDL3R_SDL4R_V0117_EFI.zip
Description Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter)

Upgrade for SDLR, SDL3R, SDL4R, SDL3 Converter Box and SDL4
Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900, APC2100/ PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. This upgrade disk is only valid for APC910/PPC900, APC2100/
PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

3. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

4. Starting with Automation Panel SDL4R Firmware V06.14 and HDBT
Firmware V01.00, a Automation PC Firmware update for the SDL4T
Firmware at least from V01.00 is necessary.

5. The Power Off/On cycles required after the single steps must
be carried out. During this Power Off/On cycles the screen
turns black, this may take a while.

----------------------------------------------------------------
Version 01.17 / 09/26/2022 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.17 NEW
README.txt 01.17 NEW
STARTUP.nsh 01.17 NEW
SDLR.nsh 01.17 NEW
SDL4R.nsh 01.14
SDLCONV0.nsh 01.14
SDLCONV8.nsh 01.14
MTCXSVC.efi 19.52
0016#1.FP (SDLR) 01.25
0018#0.FP (SDL8) 01.17
0034#0.FP (AP830) 02.09
0036#0.FP (AP9x3 SDLR) 03.16
0037#0.FP (AP9x3 SDL3R) 04.11
0038#0.FP (AP900 SDL3R) 05.10
0039#0.FP (SDL3CONV) 00.08
0040#0.FP (AP9x3 SDL4R) 06.18 NEW
0042#0.FW (HDBASET2RX SDL4R) 01.04 NEW
0044#0.FP (SDL4CONV) 01.07 NEW


Change(s)
0040#0.fp (AP9x3/AP1000/AP5000 SDL4R Firmware):
- Updated HDBASET2 FW: A RFID reader was not recognized
sporadically during a PowerOn using ARemb. After a warm
start this behaviour could not be observed in ARemb.
Also under GPOS operating systems, such as Windows 10
this behaviour could not be observed.

0042#0.fw (AP9x3/AP1000/AP5000 HDBASET2RX SDL4R Firmware):
- Updated HDBASET2 FW: A RFID reader was not recognized
sporadically during a PowerOn using ARemb. After a warm
start this behaviour could not be observed in ARemb.
Also under GPOS operating systems, such as Windows 10
this behaviour could not be observed.

0044#0.fp (SDL4 Converterbox Firmware):
- Updated HDBASET2 FW: A RFID reader was not recognized
sporadically during a PowerOn using ARemb. After a warm
start this behaviour could not be observed in ARemb.
Also under GPOS operating systems, such as Windows 10
this behaviour could not be observed.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.15 * 07/23/2021 3 MB ZIP UPG_AP_SDLR_SDL3R_SDL4R_V0115_EFI.zip
Description Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter)

Upgrade for SDLR, SDL3R, SDL4R, SDL3 Converter Box and SDL4
Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900, APC2100/ PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. This upgrade disk is only valid for APC910/PPC900, APC2100/
PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

3. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

4. Starting with Automation Panel SDL4R Firmware V06.14 and HDBT
Firmware V01.00, a Automation PC Firmware update for the SDL4T
Firmware at least from V01.00 is necessary.

5. The Power Off/On cycles required after the single steps must
be carried out. During this Power Off/On cycles the screen
turns black, this may take a while.

----------------------------------------------------------------
Version 01.15 / 04/22/2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
STARTUP.nsh 01.14
SDLR.nsh 01.14
SDL4R.nsh 01.14
SDLCONV0.nsh 01.14
SDLCONV8.nsh 01.14
MTCXSVC.efi 19.40
0016#1.FP (SDLR) 01.25
0018#0.FP (SDL8) 01.17 NEW
0034#0.FP (AP830) 02.09 NEW
0036#0.FP (AP9x3 SDLR) 03.16 NEW
0037#0.FP (AP9x3 SDL3R) 04.11
0038#0.FP (AP900 SDL3R) 05.10
0039#0.FP (SDL3CONV) 00.08
0040#0.FP (AP9x3 SDL4R) 06.16
0042#0.FW (HDBASET2RX SDL4R) 01.02
0044#0.FP (SDL4CONV) 01.05


Change(s)
0018#0.fp (AP800 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0034#0.fp (AP830 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.14 * 05/17/2021 3 MB ZIP UPG_AP_SDLR_SDL3R_SDL4R_V0114_EFI.zip
Description Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter)

Upgrade for SDLR, SDL3R, SDL4R, SDL3 Converter Box and SDL4
Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900, APC2100/ PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. This upgrade disk is only valid for APC910/PPC900, APC2100/
PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

3. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

4. Starting with Automation Panel SDL4R Firmware V06.14 and HDBT
Firmware V01.00, a Automation PC Firmware update for the SDL4T
Firmware at least from V01.00 is necessary.

5. The Power Off/On cycles required after the single steps must
be carried out. During this Power Off/On cycles the screen
turns black, this may take a while.

----------------------------------------------------------------
Version 01.14 / 04/20/2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.14 NEW
README.txt 01.14 NEW
STARTUP.nsh 01.14 NEW
SDLR.nsh 01.14 NEW
SDL4R.nsh 01.14 NEW
SDLCONV0.nsh 01.14 NEW
SDLCONV8.nsh 01.14 NEW
MTCXSVC.efi 19.40
0016#1.FP (SDLR) 01.25 NEW
0018#0.FP (SDL8) 01.16
0034#0.FP (AP830) 02.08
0036#0.FP (AP9x3 SDLR) 03.15
0037#0.FP (AP9x3 SDL3R) 04.11
0038#0.FP (AP900 SDL3R) 05.10
0039#0.FP (SDL3CONV) 00.08
0040#0.FP (AP9x3 SDL4R) 06.16 NEW
0042#0.FW (HDBASET2RX SDL4R) 01.02 NEW
0044#0.FP (SDL4CONV) 01.05 NEW


Change(s)
0016#1.FP (AP900 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0040#0.fp (AP9x3/AP1000/AP5000 SDL4R Firmware):
- Bugfix: sporadic flickering/dark display in combination with
AP5000.

0042#0.fw (AP9x3/AP1000/AP5000 HDBASET2RX SDL4R Firmware):
- Updated HDBASET2 FW: USB communication in combination with
USB 3.0 devices optimized.

0044#0.fp (SDL4 Converterbox Firmware):
- Updated HDBASET2 FW:
- USB communication in combination with USB 3.0 devices
optimized.
- USB device detection optimized.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.11 * 09/17/2020 3 MB ZIP UPG_AP_SDLR_SDL3R_SDL4R_V0111_EFI.zip
Description Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter)

Upgrade for SDLR, SDL3R, SDL4R, SDL3 Converter Box and SDL4
Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900, APC2100/PPC2100,APC2200/PPC2200 and APC3100/PPC3100.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. This upgrade disk is only valid for APC910/PPC900, APC2100/
PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

3. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

4. Starting with Automation Panel SDL4R Firmware V06.14 and HDBT
Firmware V01.00, a Automation PC Firmware update for the SDL4T
Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.11 / 08/06/2020 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.11 NEW
README.txt 01.11 NEW
STARTUP.nsh 01.09
SDLR.nsh 01.11 NEW
SDL4R.nsh 01.11 NEW
SDLCONV.nsh 01.09
MTCXSVC.efi 19.40 NEW
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16
0034#0.FP (AP830) 02.08
0036#0.FP (AP9x3 SDLR) 03.15
0037#0.FP (AP9x3 SDL3R) 04.11
0038#0.FP (AP900 SDL3R) 05.10
0039#0.FP (SDL3CONV) 00.08
0040#0.FP (AP9x3 SDL4R) 06.15 NEW
0042#0.FW (HDBASET2RX SDL4R) 01.00 NEW
0044#0.FP (SDL4CONV) 01.00 NEW


Change(s)
0040#0.fp (AP9x3/AP1000/AP5000 SDL4R Firmware):
- Firmware enhancement: Necessary for the extensions of the
B&R Hypervisor (USB on the Automation Panel) from AR A4.81.

0042#0.fw (AP9x3/AP1000/AP5000 HDBASET2RX SDL4R Firmware):
- Updated HDBASET2 FW: Necessary for the extensions of the
B&R Hypervisor (USB on the Automation Panel) from AR A4.81.

0044#0.fp (SDL4 Converterbox Firmware):
- Updated HDBASET2 FW.

MTCXSVC:
- Support for MPC3100 family.
- Support for SDL4T extended update (LINKIFILE).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.10 * 08/27/2019 3 MB ZIP UPG_AP_SDLR_SDL3R_SDL4R_V0110_EFI.zip
Description Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter)

Upgrade for SDLR, SDL3R, SDL4R, SDL3 Converter Box and SDL4
Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900, APC2100/PPC2100,APC2200/PPC2200 and APC3100/PPC3100.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. This upgrade disk is only valid for APC910/PPC900, APC2100/
PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

3. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.10 / 07/11/2019 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.10 NEW
README.txt 01.10 NEW
STARTUP.nsh 01.09
SDLR.nsh 01.06
SDL4R.nsh 01.06
SDLCONV.nsh 01.09
MTCXSVC.efi 17.43
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16
0034#0.FP (AP830) 02.08
0036#0.FP (AP9x3 SDLR) 03.15
0037#0.FP (AP9x3 SDL3R) 04.11
0038#0.FP (AP900 SDL3R) 05.10
0039#0.FP (SDL3CONV) 00.08
0040#0.FP (AP9x3 SDL4R) 06.13
0042#0.FW (HDBASET2RX SDL4R) 00.03
0044#0.FP (SDL4CONV) 00.07 NEW


Change(s)
0044#0.fp (SDL4 Converterbox Firmware):
- Bugfix: SDL4 Converter 3port - USB switch an channel 1 and 2.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.09 * 06/27/2019 3 MB ZIP UPG_AP_SDLR_SDL3R_SDL4R_V0109_EFI.zip
Description Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter)

Upgrade for SDLR, SDL3R, SDL4R, SDL3 Converter Box and SDL4
Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900, APC2100/PPC2100,APC2200/PPC2200 and APC3100/PPC3100.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. This upgrade disk is only valid for APC910/PPC900, APC2100/
PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

3. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.09 / 04/23/2019 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.09 NEW
README.txt 01.09 NEW
STARTUP.nsh 01.09 NEW
SDLR.nsh 01.06
SDL4R.nsh 01.06
SDLCONV.nsh 01.09 NEW
MTCXSVC.efi 17.43
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16
0034#0.FP (AP830) 02.08
0036#0.FP (AP9x3 SDLR) 03.15
0037#0.FP (AP9x3 SDL3R) 04.11
0038#0.FP (AP900 SDL3R) 05.10
0039#0.FP (SDL3CONV) 00.08
0040#0.FP (AP9x3 SDL4R) 06.13 NEW
0042#0.FW (HDBASET2RX SDL4R) 00.03 NEW
0044#0.FP (SDL4CONV) 00.06 NEW


Change(s)
0040#0.fp (AP9x3/AP1000/AP5000 SDL4R Firmware):
- Firmware optimization.

0042#0.fw (AP9x3/AP1000/AP5000 HDBASET2RX SDL4R Firmware):
- Updated HDBASET FW.

0044#0.fp (SDL4 Converterbox Firmware):
- First version.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.08 * 10/24/2018 2 MB ZIP UPG_AP_SDLR_SDL3R_SDL4R_V0108_EFI.zip
Description Automation Panel Firmware Upgrade (Automation Panel, SDL3 converter)

Upgrade for SDLR, SDL3R and SDL3 Converter Box Firmware.

This upgrade disk is only valid for APC910/PPC900, APC2100/PPC2100 and APC3100/PPC3100.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. This upgrade disk is only valid for APC910/PPC900, APC2100/
PPC2100, APC2200/PPC2200 and APC3100/PPC3100.

3. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.08 / 09/19/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.08 NEW
README.txt 01.08 NEW
STARTUP.nsh 01.06
SDLR.nsh 01.06
SDL4R.nsh 01.06
SDLCONV.nsh 01.06
MTCXSVC.efi 17.43 NEW
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16
0034#0.FP (AP830) 02.08 NEW
0036#0.FP (AP9x3 SDLR) 03.15
0037#0.FP (AP9x3 SDL3R) 04.11
0038#0.FP (AP900 SDL3R) 05.10
0039#0.FP (SDL3CONV) 00.08
0040#0.FP (AP9x3 SDL4R) 06.12
0042#0.FW (HDBASET2RX SDL4R) 00.02


Change(s)
0034#0.FP (AP830 SDLR Firmware):
- Bugfix: If the AP830 is operated in DVI mode and the USB
is connected over several USB hubs, it can sporadically occur
that the USB connection breaks off for a short time.

MTCXSVC:
- Support for xPC2200 family.
- Support for SDL4 converter.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.07 * 05/25/2018 2 MB ZIP UPG_AP_SDLR_SDL3R_SDL4R_V0107_EFI.zip
Description Automation Panel Firmware Upgrade (Automation Panel, SDL3 converter)

Upgrade for SDLR, SDL3R and SDL3 Converter Box Firmware.

This upgrade disk is only valid for APC910/PPC900, APC2100/PPC2100 and APC3100/PPC3100.

----------------------------------------------------------------
Version 01.07 / 04/24/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.07 NEW
README.txt 01.07 NEW
STARTUP.nsh 01.06
SDLR.nsh 01.06
SDL4R.nsh 01.06
SDLCONV.nsh 01.06
MTCXSVC.efi 16.10
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16 NEW
0034#0.FP (AP830) 02.07
0036#0.FP (AP9x3 SDLR) 03.15 NEW
0037#0.FP (AP9x3 SDL3R) 04.11 NEW
0038#0.FP (AP900 SDL3R) 05.10
0039#0.FP (SDLCONV) 00.08
0040#0.FP (AP9x3 SDL4R) 06.12 NEW
0042#0.FW (HDBASET2RX SDL4R) 00.02 NEW


Change(s)
0018#0.fp (AP800 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB devices.

0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware):
- Support for 5AP1181.1505-000.
- Support for Customer Panel Interface A.

0037#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDL3R Firmware):
- Support for 5AP1181.1505-000.
- Support for Customer Panel Interface A.

0040#0.fp (AP9x3/AP1000/AP5000 SDL4R Firmware):
- Support for 5AP1181.1505-000.
- Support for SDL4 converter.

0042#0.fw (AP9x3/AP1000/AP5000 HDBASET2RX SDL4R Firmware):
- Updated HDBASET FW.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.06 * 12/19/2017 2 MB ZIP UPG_AP_SDLR_SDL3R_V0106_EFI.zip
Description Automation Panel Firmware Upgrade (Automation Panel, SDL3 converter)

Upgrade for SDLR, SDL3R and SDL3 Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900, APC2100/PPC2100 and APC3100/PPC3100.

----------------------------------------------------------------
Version 01.06 / 12/07/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.06 NEW
README.txt 01.06 NEW
STARTUP.nsh 01.06 NEW
SDLR.nsh 01.06 NEW
SDL4R.nsh 01.06 NEW
SDLCONV.nsh 01.06 NEW
MTCXSVC.efi 16.10 NEW
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.15
0034#0.FP (AP830) 02.07
0036#0.FP (AP9x3 SDLR) 03.14
0037#0.FP (AP9x3 SDL3R) 04.10
0038#0.FP (AP900 SDL3R) 05.10
0039#0.FP (SDLCONV) 00.08
0040#0.FP (AP9x3 SDL4R) 06.11 NEW
0042#0.FW (HDBASET2RX SDL4R) 00.01 NEW


Change(s)
0040#0.fp (AP9x3/AP1000/AP5000 SDL4R Firmware):
- First version.

0042#0.fw (AP9x3/AP1000/AP5000 HDBASET2RX SDL4R Firmware):
- First version.

MTCXSVC:
- Support for xPC3100 family.
- Support for SDL4 family.
- Support for Hypervisor B&R Environment setting on APC910/PPC900.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.05 * 05/24/2017 977 KB ZIP UPG_AP_SDLR_SDL3R_V0105_EFI.zip
Description Automation Panel Firmware Upgrade (Automation Panel, SDL3 converter)

Upgrade for SDLR, SDL3R and SDL3 Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900, APC2100/PPC2100 and APC3100/PPC3100.


----------------------------------------------------------------
Version 01.05 / 04/25/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.05 NEW
README.txt 01.05 NEW
STARTUP.nsh 01.00
SDLR.nsh 01.01
SDLCONV.nsh 01.00
MTCXSVC.efi 12.40
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.15
0034#0.FP (AP830) 02.07 NEW
0036#0.FP (AP9x3 SDLR) 03.14 NEW
0037#0.FP (AP9x3 SDL3R) 04.10 NEW
0038#0.FP (AP900 SDL3R) 05.10 NEW
0039#0.FP (SDLCONV) 00.08 NEW


Change(s)
0034#0.FP (AP830 SDLR Firmware):
- Bugfix: fast plug and unplug of a USB device on AP830,
may cause a sporadic crash of the USB hub on AP830.
- Optimized measurement for SDL cable lenght.

0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware):
- Optimized SDL-Link syncronization.

0037#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDL3R Firmware):
- Updated HDBASET FW.

0038#0.fp (AP900 SDL3R Firmware):
- Updated HDBASET FW.

0039#0.fp (SDL3 Converterbox Firmware):
- Updated HDBASET FW.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.03 * 09/13/2016 1,001 KB ZIP UPG_AP_SDLR_SDL3R_V0103_EFI.zip
Description Automation Panel Firmware Upgrade (Automation Panel, SDL3 converter)

Upgrade for SDLR, SDL3R and SDL3 Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900 and APC2100/PPC2100.


----------------------------------------------------------------
Version 01.03 / 08/11/2016 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.03 NEW
README.txt 01.03 NEW
STARTUP.nsh 01.00
SDLR.nsh 01.01
SDLCONV.nsh 01.00
MTCXSVC.efi 12.40
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.15
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3 SDLR) 03.13
0037#0.FP (AP9x3 SDL3R) 04.09
0038#0.FP (AP900 SDL3R) 05.09 NEW
0039#0.FP (SDLCONV) 00.05


Change(s)
0038#0.fp (AP900 SDL3R Firmware):
- Optimized cable break control for the internal matrix keyboard on panels with keys.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.02 * 06/09/2016 1,001 KB ZIP UPG_AP_SDLR_SDL3R_V0102_EFI.zip
Description Automation Panel Firmware Upgrade (Automation Panel, SDL3 converter)

Upgrade for SDLR, SDL3R and SDL3 Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900 and APC2100/PPC2100.


----------------------------------------------------------------
Version 01.02 / 05/04/2016 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.02 NEW
README.txt 01.02 NEW
STARTUP.nsh 01.00
SDLR.nsh 01.01
SDLCONV.nsh 01.00
MTCXSVC.efi 12.40
0016#1.FP (SDLR) 01.23 NEW
0018#0.FP (SDL8) 01.15
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3 SDLR) 03.13 NEW
0037#0.FP (AP9x3 SDL3R) 04.09
0038#0.FP (AP900 SDL3R) 05.08
0039#0.FP (SDLCONV) 00.05


Change(s)
0016#1.FP (AP900 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB1.1
devices (e.g.: USB keyboard).
- Optimized SDL-Link start-up phase.

0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB1.1
devices (e.g.: USB keyboard).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.01 * 02/11/2016 998 KB ZIP UPG_AP_SDLR_SDL3R_V0101_EFI.zip
Description Automation Panel Firmware Upgrade (Automation Panel, SDL3 converter)

Upgrade for SDLR, SDL3R and SDL3 Converter Box Firmware.
This upgrade disk is only valid for APC910/PPC900 and APC2100/PPC2100.


----------------------------------------------------------------
Version 01.01 / 01/26/2016 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.01 NEW
README.txt 01.01 NEW
STARTUP.nsh 01.00
SDLR.nsh 01.01 NEW
SDLCONV.nsh 01.00
MTCXSVC.efi 12.40 NEW
0016#1.FP (SDLR) 01.22 NEW
0018#0.FP (SDL8) 01.15
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3 SDLR) 03.12 NEW
0037#0.FP (AP9x3 SDL3R) 04.09 NEW
0038#0.FP (AP900 SDL3R) 05.08 NEW
0039#0.FP (SDLCONV) 00.05


Change(s)
0016#1.FP (AP900 SDLR Firmware):
- Bugfix: fast plug and unplug of a USB device on AP900, may cause a sporadic crash of the USB hub on AP900.
- Bugfix: AP900 with keys (key init).
- Optimized measurement for SDL cable lenght.

0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware):
- Support for AP5000 Key Extensions.
- Optimized measurement for SDL cable lenght.
- Optimized Display On/Off timing.

0037#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDL3R Firmware):
- Support for AP5000 Key Extensions.
- Optimized Display On/Off timing.

0038#0.fp (AP900 SDL3R Firmware):
- Bugfix: AP900 with keys (key init).
- Optimized Display On/Off timing.

MTCXSVC:
- Support for AP1000 and AP5000 display units.
- Using the options "I" and "ALL" a system report is shown.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Back to list

Please choose country and language

B&R Logo