General information
System requirements
Automation Studio 6.5 or later
Automation Runtime 6.6 or later
Support
mapp View In preparation
Certifications
CE Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
LEDs LED status indicators (Run/Error/Power)
Serial interface LEDs (CAN, RS232, RS485)
Ethernet LEDs (integrated in RJ45 connector)
POWERLINK LEDs (integrated in RJ45 connector)
Front LEDs 3x RGB
B&R ID code 0x334C
Cooling Passive
Power button No
Reset button Yes
Status indicators Supply voltage OK, operating state, module status, POWERLINK, Ethernet, CAN, RS232, RS485
Buzzer Yes
Controller
Processor
Type Quad-core ARM Cortex-A53
Clock frequency 4x 1.6 GHz
Graphics processing unit (GPU) Yes
L1 cache 32 kB
L2 cache 512 kB
Application memory
Type Flash memory 4 GB eMMC pSLC
Data retention 10 years
Storage health data support Yes
Operating system B&R Automation Runtime
Real-time clock Nonvolatile, resolution 1 s, ±23 ppm accuracy at 25°C
Floating point unit (FPU) Yes
Remanent variables 64 kB FRAM, retention >10 years
DRAM LPDDR4-3200 1 GB
Trusted Platform Module (TPM) Yes
Display
Viewing angles
Horizontal Direction L / Direction R = Typ. 89°
Vertical Direction U / Direction D = Typ. 89°
Backlight
Type LED
Brightness Typ. 500 cd/m²
Half-brightness time Min. 50,000 h
Touch screen
Type Multi-touch
Technology PCT (projected capacitive touch)
Surface Glass, chemically hardened (7H)
Type TFT color
Diagonal 7.0"
Colors 16.7 million (RGB, 8 bits per channel)
Resolution WVGA
800 x 480 pixels
Contrast Typ. 800:1
Screen rotation Yes
Interfaces
Interface IF1
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex POWERLINK mode: No / Ethernet mode: Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Fieldbus POWERLINK V2 managing or controlled node
Type Type 4
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 nodes (segment length)
Max. transfer rate 100 Mbit/s
Interface IF2
Transfer
Physical layer 10BASE-T/100BASE-TX/1000BASE-T
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Type Ethernet
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 nodes (segment length)
Max. transfer rate 10/100/1000 Mbit/s
Interface IF4
Type USB 2.0
Variant Type A
Current-carrying capacity 0.49 A
Interface IF5
Type USB 2.0
Variant Type A
Current-carrying capacity 0.49 A
Interface IF6
Fieldbus X2X Link master
Variant 3 pins of the 12-pin multipoint connector galvanically isolated
Transfer rate Max. 100 m between 2 nodes (segment length)
Interface IF7
Max. transfer rate
Bus length ≤25 m 1 Mbit/s
Bus length ≤60 m 500 kbit/s
Bus length ≤200 m 250 kbit/s
Bus length ≤1000 m 50 kbit/s
Type CAN bus
Variant 3 pins of the 12-pin multipoint connector galvanically isolated
Terminating resistor Yes
Interface IF9
Type RS232
Variant 3 pins of the 12-pin multipoint connector galvanically isolated
Line length Max. 900 m
Transfer rate Max. 115.2 kbit/s
Interface IF10
Type RS485
Variant 3 pins of the 12-pin multipoint connector galvanically isolated
Line length Max. 1200 m
Transfer rate Max. 115.2 kbit/s
Terminating resistor Yes
Electrical properties
Nominal voltage 24 VDC +30%/-25%, SELV/PELV
Nominal current 0.64 A
Max. power consumption 15.5 W
Fuse 3 A slow-blow, internal
Reverse polarity protection Yes
Electrical isolation POWERLINK (IF1), Ethernet (IF2), X2X Link (IF6), CAN (IF7), RS232 (IF9) and RS485 (IF10) to each other, to other interfaces and to the base device
Operating conditions
Permissible mounting orientations
Standard mounting orientation Vertical
Inclination ±25°
Rotation In 90° increments (portrait/landscape)
All other mounting orientations -
Degree of protection per EN 60529 Front: IP65, Back: IP20
Degree of protection per UL 50 Type 1
Ambient conditions
Elevation
Operation Max. 3000 m
Mechanical properties
Front
Design Black
Dimensions
Width 199 mm
Height 142 mm
Depth 48.7 mm
Weight 0.80 kg
Material number:
4PPC650.0702-020
Description:
Power Panel C650, 7.0", glass front. CPU and memory: 4x 1600 MHz (ARM Cortex-A53), 1 GB DRAM, 64 kB FRAM, 4 GB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable using software. Interfaces: 1x POWERLINK, 1x X2X Link, 1x CAN bus, 1x RS485, 1x RS232, 1x Ethernet 10/100/1000 Mbit/s, 2x USB
Included in delivery
Terminal blocks
0TB6102.2110-01 Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
0TB1212.2110 Accessory terminal block, 12-pin (3.5), cage clamp terminal block 1.5 mm²
Optional Accessories
Terminal blocks
0TB6102.2010-01 Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm²
USB accessories
5MMUSB.4096-02 USB 3.0 flash drive 4096 MB SLC - Only for HMI products
5MMUSB.032G-02 USB 3.0 flash drive 32 GB MLC - Only for HMI products
Automation Studio HW Upgrades Version (Date) Download
V6.5 HW Upgrade (4PPC650.0702-020) EXE / 485 KB
Documentation Version (Date) Download
Power Panel C650 Model number key PDF / 66 KB
Power Panel C650 user's manual PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
4PPC650.0702-020 EPLAN P8 2026 EDZ / 51 KB
M-CAD (Mechan. Templates) Version (Date) Download
2D/3D files DXF/STP 4PPC650.0702-020 ZIP / 4 MB

Please choose country and language

B&R Logo