Material Number Description
4PPC650.0702-020 CPU and memory of controller: Quad-core ARM Cortex-A53 (4x 1.6 GHz) 1 GB LPDDR4-3200 DRAM 4 GB eMMC flash drive Screen size 7.0", 800 x 480 (WVGA) resolution, projected capacitive touch screen, multi-touch capable, glass front with black frame, landscape and portrait format adjustable with software. Communication 1x OPC UA FX 1x POWERLINK 1x X2X Link 1x CAN bus 1x RS485 1x RS232 2x USB
4PPC650.101E-020 Power Panel C650 CPU and memory of the controller: Quad-core ARM Cortex-A53 (4x 1.6 GHz) 1 GB LPDDR4-3200 DRAM 4 GB eMMC flash drive Screen size 10.1", 1280 x 800 (WXGA) resolution, projected capacitive touch screen, multi-touch capable, glass front with black frame, landscape and portrait format with adjustable software. Communication 1x OPC UA FX 1x POWERLINK 1x X2X Link 1x CAN bus 1x RS485 1x RS232 2x USB

Please choose country and language

B&R Logo