8ECG00X4.3151D-1

General information
Cable cross section 1x 4x 0.14 mm² + 2x 2x 0.14 mm² + 2x 0.38 mm²
Durability Oil resistance per DIN EN 50363-10-2
Certification UL AWM style 20963
Certifications
CE Yes
UKCA Yes
Cable construction
Supply lines
Quantity 2
Wire insulation PP
Wire colors Brown/Green, white/green
Variant Tinned copper stranded wire
Cross section 0.38 mm²
Shield No
Stranding No
Signal line
Quantity 8
Wire insulation PP
Wire colors Gray, violet, pink, yellow, blue, red, white, brown
Variant Tinned copper stranded wire
Cross section 8x 0.14 mm²
Shield Tinned copper braiding, optical coverage >85%
Stranding Gray with violet with pink with yellow, blue with red, white with brown
Cable shield Tinned copper braiding, optical coverage >85%
Outer jacket
Material TPU
Color Green, similar to RAL 6018
Labeling B&R 1x(4x0.14)C + 2x2x0.14 + 2x0.38 QMM C E170315 cRUus AWM STYLE 20963 AWM I/II A/B 80°C 30 V FT2
Connector
Type 15-pin female DSUB connector
Mating cycles <500
Contacts 15
Additional connectors 10-pin male IX connector
Mating cycles: <5000
Contacts: 10
Degree of protection per EN 60529: IP20 when connected
Degree of protection per EN 60529 IP20 when connected
Electrical properties
Operating voltage ≤30 Veff
Test voltage
Wire - Wire 1.0 kV
Wire - Shield 0.5 kV
Conductor resistance
Supply lines ≤56.0 Ω/km
Signal line ≤138 Ω/km
Insulation resistance >500 MΩ*km
Ambient conditions
Temperature
Moving -30°C to +80°C
Static -40°C to +80°C
Mechanical properties
Dimensions
Length 0.4 m
Diameter 7 mm ±0.2 mm
Bend radius
Single bend ≥22 mm
Moving ≥54 mm
Weight 0.63 kg
Material number:
8ECG00X4.3151D-1
Description:
ACOPOS P3 adapter cable, length 0.4 m, for analog multi-encoder interfaces and incremental encoder interfaces, 10-pin male IX connector to 15-pin female DSUB

Please choose country and language

B&R Logo