General information
Suitable for CPU boards |
5PC600.E855-01 5PC600.E855-03 5PC600.X855-01 5PC600.X855-03 |
Certifications | |
CE | Yes |
UKCA | Yes |
EAC | Product family certification |
Mechanical properties
Material | Black aluminum front |
Dimensions | |
Width | 250 mm |
Height | 208 mm |
Depth | 30 mm |
Weight | 1900 g |
Material number:
5AC700.HS01-02Description:
Panel PC heat sink for CPU boards with Pentium M 1600 MHz and Pentium M 1800 MHz.
Documentation | Version (Date) | Download |
---|---|---|
Panel PC 700 User Manual | PDF / 13 MB |