General information
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
Controller
| Control | Escape sequences / VT100 command set (CAN expansions) B&R Visual Components |
| Connection of | |
| Panelware display modules | 1 |
| Panelware keypad modules | 1-7 |
Interfaces
| CAN | |
| Quantity | 1 |
| Variant | 9-pin male DSUB connector |
| Transfer rate | Max. 500 kbit/s |
| Node switches | Yes |
Electrical properties
| Nominal voltage | 24 VDC (min. 18 VDC, max. 30 VDC) |
| Current consumption | 95 mA at 24 VDC |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Vibration | |
| Operation |
1 g equivalent, 10 to 58 Hz, 0.075 mm 58 to 150 Hz, 9.8 m/s² 20 cycles per axis |
| Shock | |
| Operation | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
| Storage | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Mechanical properties
| Housing | |
| Coating | Black |
| Dimensions | |
| Width | 182 mm |
| Height | 86 mm |
| Depth | 30 mm |
| Weight | Approx. 500 g |
Material number:
4C1300.02-510Description:
PANELWARE panel controller C130, color: black VT100 terminal emulation 24 VDC power supply 1 electrically isolated CAN interface
Optional Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (4C1300.02-510) | EXE / 388 KB | |
| V3.0 HW Upgrade (4C1300.02-510) | EXE / 388 KB | |
| V4.0 HW Upgrade (4C1300.02-510) | EXE / 403 KB |