General information
| Certifications | |
| CE | |
| UL |
Material number:
3CP340.60-1Description:
2005 CPU, x86 233 Intel compatible, 16 MB DRAM, 512 kB SRAM, removable appl. memory: Compact Flash, 1 plug in slot for aPCI-modules, 1 USB interface, 1 RS232 interface, 1 Ethernet interface 100 Base-T, Order application memory separately!
Mandatory Accessories
CompactFlash cards
| 0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
| 0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
| 0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
| 0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
| 0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
| 0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
Undefined
| 5CFCRD.0064-02 | CompactFlash 64 MB ATA/IDE SanDisk |
| 5CFCRD.0128-02 | CompactFlash 128 MB ATA/IDE SanDisk |
| 5CFCRD.0256-02 | CompactFlash 256 MB ATA/IDE SanDisk |
| 5CFCRD.0512-02 | CompactFlash 512 MB ATA/IDE SanDisk |
| 5CFCRD.1024-02 | CompactFlash 1 GB ATA/IDE SanDisk |
| 5CFCRD.2048-02 | CompactFlash 2 GB ATA/IDE SanDisk |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3CP340.60-1 | PDF / 2 MB |