DWL@DWL10000827702

Version Language
Operating System
Date
Size
Type Download
3.1.0.1 * 06/18/2026 526 KB EXE AS6_HW_X20ST4492.exe
Description V6.0 HW Upgrade (X20ST4492)

Revision information X20ST4492

Version 3.1.0.1:

ID: FUVI-12963
SafetyPlus Public Release
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56735_1.fw(574)

Version 3.0.0.0:

ID: FUVI-11177
New data sheet V3.0.0
New data sheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official releasefor Safety+
First official release for Safety+
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56735_1.fw(574)

Version 2.5.0.0:

ID: 720240
Improved stability of FW during internal hardware tests
Improved stability of FW during internal hardware tests
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56735_1.fw(574)

Version 2.4.0.0:

ID: 719720
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726575
The power calculation of the modulesis supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727100
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 10\56735_1.fw(573)

Version2.3.0.0:

ID: 714545
LED status corrected
Channel LED's arecorrected and it fits to dokumentation.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 714550
Handling of ADC-Tests adjusted
Handling of ADC-Tests if DisableShuntTest=Yes is adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 714565
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 714580
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56735_1.fw(572)

Version 2.2.0.0:

ID: 670585
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688675
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689680
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689910
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690055
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56735_1.fw(571)

Version 2.1.0.0:

ID: 644170
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56735_1.fw(570)

Version 1.10.10.0:

ID: 622655
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 6\56735_1.fw(331)

Version 1.10.9.1:

ID: 643230
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 6\56735_1.fw(330)

Version 1.10.9.0:

ID: 615205
Correction of the internal Vref measurement
Internal Vref measurement adapted for the extended temperature range
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618170
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\56735_1.fw(330)

Version 1.10.1.1:

ID: 542645
User configurable calculation of the input value during internal tests
User configurable calculation of the input value during internal tests
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 542650
Increased input range
The input range is extended to 500uA to 25mA.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 542655
selected thresholds are transmited via acyclic registers
selected thresholds are transmited via acyclic registers
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 542665
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed:No
Configuration description changed: No
Firmware changed: No

ID: 542670
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 6\56735_1.fw(322)

Version 1.10.0.2:

ID: 485070
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 6\56735_1.fw(321)
Version Language
Operating System
Date
Size
Type Download
3.0.0.0 * 08/06/2025 826 KB EXE AS6_HW_X20ST4492.exe
Description V6.0 HW Upgrade (X20ST4492)

Revision information X20ST4492

Version 3.0.0.0:

ID: FUVI-11177
New data sheet V3.0.0
New data sheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official release for Safety+
First official release for Safety+
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\46105_1.fw(574)

Version 2.5.0.0:

ID: 720250
Improved stability of FW during internal hardware tests
Improved stability of FW during internal hardware tests
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\46105_1.fw(574)

Version 2.4.0.0:

ID: 719750
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 726640
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727150
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\46105_1.fw(573)

Version 2.3.0.0:

ID: 714555
Handling of ADC-Tests adjusted
Handling of ADC-Tests if DisableShuntTest=Yes is adjusted.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 714575
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of modulecycle time andslot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 714590
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\46105_1.fw(572)

Version 2.2.0.0:

ID: 613330
Changes in mappSafety firmware
Bug was fixed with the firmware changes for mappSafety.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 668615
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688765
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689715
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689950
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690095
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\46105_1.fw(571)

Version 2.1.0.0:

ID: 568660
Documentation of test case sequence corrected
Bug in documentation of test case sequence was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 644175
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\46105_1.fw(570)

Version 1.10.10.0:

ID: 622665
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(302), 6\46105_1.fw(331)

Version 1.10.9.1:

ID: 643235
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(302), 6\46105_1.fw(330)

Version 1.10.9.0:

ID: 618285
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(302), 6\46105_1.fw(330)

Version 1.10.1.5:

ID: 585625
User configurable calculation of the input value during internal tests alsoin AS 3.x
User configurable calculation of the input value during internal tests alsoin AS 3.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 585630
SafeThrSelector_0506_Bitx not working - Fix in AS 3.x
The selection of the thresholds to use for channel 5 and 6 by SafeThrSelector_0506_Bitx is not working. Subsequently always thefirst thresholds are used.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(302), 6\46105_1.fw(322)

Version 1.10.1.1:

ID: 533055
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 533145
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 533195
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 536305
SafeThrSelector_0506_Bitx not working
The selection of the thresholds to use for channel 5 and 6 by SafeThrSelector_0506_Bitx is not working. Subsequently always the first thresholds are used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 539130
User configurable calculation of the input value during internal tests
User configurable calculation of the input value during internal tests
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(302), 6\46105_1.fw(322)

Version 1.10.0.1:

ID: 470650
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 470655
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(302), 6\46105_1.fw(321)

Version 1.9.0.0:

ID: 404205
safety response time
The safety response time is now depending on the configured filter.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(302)

Version 1.7.0.1:

ID: 388465
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301)

Version 1.7.0.0:

ID: 372070
changed manual verion to 1.70
changed manual verion to 1.70
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301)

Version 1.6.0.98:

ID: 370680
Violation of cycle time in PreOp with input filter 1ms
Functions were rearranged in PreOp to comply with the cycle time for all filters.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 370690
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8. SafetyRelease 1.8 serves as basis for the backward compatibility
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 3\46105_1.fw(295), 4\46105_1.fw(301), 5\46105_1.fw(311)

Version 1.6.0.7:

ID: 339295
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.6.0.5:

ID: 335505
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335510
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.6.0.3:

ID: 332250
The module also supportsSafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.6.0.2:

ID: 328595
Correction for responsetimecalculator
Correction of parameters used for the calculation of the worstcase responsetime in Release 1.6 with the responsetimecalculator.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.6.0.1:

ID: 314585
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.5.0.5:

ID: 312420
added pindefinitions for EPLAN export
added pindefinitions for EPLAN export
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.5.0.4:

ID: 303410
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295)

Version 1.5.0.0:

ID: 293960
First Official Release
First Official Release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\46105_1.fw(295)
Loading
Back to list

Please choose country and language

B&R Logo