DWL@DWL10000845240
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.2.1.1 | * | 08/18/2026 | 2 MB | EXE | AS6_HW_X20SBD4M1.exe | |
| Description |
V6.0 HW Upgrade (X20SBD4M1) Revision information X20SBD4M1 Version 1.2.1.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.1.0: ID: TDYD-11373 Documentation updated to v1.06 Channel description changed: No Configuration description changed: No Firmware changed: No ID: TDYD-11173 BISSand SSI: Improved error handling and revised error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\13213_2.fw(111) Version 1.2.0.0: ID: TDYD-11173 BISS and SSI: Improved error handling and revised error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\13213_2.fw(111) Version 1.1.0.0: ID: TDYD-10597 STO activation at high speeds can induce overvoltage During the operation of stepper motors at high speeds,deactivation the PWM-Output stage (e.g. trigger of STO input) can induce unacceptably high voltages. To protect the device, a speed limit has been implemented based on the voltage constant. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\13213_2.fw(101) Version 1.0.0.0: ID: TDYD-10100 Support for the X20SBD4M1 module Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\13213_2.fw(100) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.2.1.0 | * | 05/08/2026 | 2 MB | EXE | AS6_HW_X20SBD4M1.exe | |
| Description |
V6.0 HW Upgrade (X20SBD4M1) Revision information X20SBD4M1 Version 1.2.1.0: ID: TDYD-11373 Documentation updated to v1.06 Channel description changed: No Configuration description changed: No Firmware changed: No ID: TDYD-11173 BISS and SSI: Improved error handling and revised error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\13213_2.fw(111) Version 1.2.0.0: ID: TDYD-11173 BISS and SSI: Improved error handling and revised error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\13213_2.fw(111) Version 1.1.0.0: ID: TDYD-10597 STO activation at high speeds can induce overvoltage During the operation of stepper motors at high speeds,deactivation the PWM-Output stage (e.g. trigger of STO input) can induce unacceptably high voltages. To protect the device, a speed limit has been implemented based on the voltage constant. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\13213_2.fw(101) Version 1.0.0.0: ID: TDYD-10100 Support for the X20SBD4M1 module Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\13213_2.fw(100) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.2.0.0 | * | 04/29/2026 | 2 MB | EXE | AS6_HW_X20SBD4M1.exe | |
| Description |
V6.0 HW Upgrade (X20SBD4M1) Revision information X20SBD4M1 Version 1.2.0.0: ID: TDYD-11173 BISS and SSI: Improved error handling and revised error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\13213_2.fw(111) Version 1.1.0.0: ID: TDYD-10597 STO activation at high speeds can induce overvoltage During the operation of steppermotors at high speeds,deactivation the PWM-Output stage (e.g. trigger of STO input) can induce unacceptably high voltages.To protect the device, a speed limit has been implemented based on the voltage constant. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\13213_2.fw(101) Version 1.0.0.0: ID: TDYD-10100 Support for the X20SBD4M1 module Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\13213_2.fw(100) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.1.0.0 | * | 03/05/2026 | 2 MB | EXE | AS6_HW_X20SBD4M1.exe | |
| Description |
V6.0 HW Upgrade (X20SBD4M1) Revision information X20SBD4M1 Version 1.1.0.0: ID: TDYD-10597 STO activation at high speeds can induce overvoltage During the operation of stepper motors at high speeds,deactivation the PWM-Output stage (e.g. trigger of STO input) can induce unacceptably high voltages. To protect the device, a speed limit has been implementedbased on the voltage constant. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\13213_2.fw(101) Version 1.0.0.0: ID: TDYD-10100 Support for the X20SBD4M1 module Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\13213_2.fw(100) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.0.0 | * | 01/29/2026 | 2 MB | EXE | AS6_HW_X20SBD4M1.exe | |
| Description |
V6.0 HW Upgrade (X20SBD4M1) Revision information X20SBD4M1 Version 1.0.0.0: ID: TDYD-10100 Support for the X20SBD4M1 module Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\13213_2.fw(100) |
|||||