DWL@DWL10000878111

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.9.2.1 * 06/10/2026 1 MB EXE AS6_HW_X20cIF2181-2.exe
Beskrivelse V6.0 HW Upgrade (X20cIF2181-2)

Revision information X20cIF2181-2

Version 1.9.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.2.0:

ID: 705170
Not possible to use both connectors on X20IF2181-2 when is used as Ethernetdevice
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57914_0.pci(59148), 1\57914_1.pci(59138), 1\57914a0.epl(231), 1\57914a1.epl(231)

Version 1.9.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.8.0.0:

ID: 695380
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57914_0.pci(59148), 1\57914_1.pci(59138), 1\57914a0.epl(231), 1\57914a1.epl(231)

Version 1.7.1.0:

ID: 698365
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57914_0.pci(58636), 1\57914_1.pci(58625), 1\57914a0.epl(229), 1\57914a1.epl(229)

Version 1.7.0.0:

ID: 679535
Support HW-variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57914_0.pci(58636), 1\57914_1.pci(58625), 1\57914a0.epl(229), 1\57914a1.epl(229)

Version 1.6.0.0:

ID: 675065
CPURED: Bus controller shows ModuleOK = FALSE during CPU redundancy switchover
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57914_0.pci(58636), 1\57914a0.epl(229)

Version 1.5.0.0:

ID: 629335
Module documentation revised
Data sheet V1.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 629355
Controller redundancy and ring redundancy:
When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especially with larger network expansions.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57914_0.pci(58124), 1\57914a0.epl(227)

Version 1.4.0.0:

ID: 573850
Support HW-Revision DO
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57914_0.pci(56586), 1\57914a0.epl(221)

Version 1.3.3.0:

ID: 542400
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmwareit could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57914_0.pci(56330), 1\57914a0.epl(220)

Version 1.3.2.0:

ID: 518145
Controller redundancy + ring redundancy:
When the ring is broken, the "Switchover level"changes to "Major bump switchover possible". Automation Runtime version >=C4.26 or A4.33 is also needed for this.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57914_0.pci(56074), 1\57914a0.epl(219)

Version 1.3.1.0:

ID: 502085
Controller – Redundanz + Ringredundanz:
the combination of Controller – Redundanz + Ringredundanz with a broken ring could lead to fail of CN´s
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 504065
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504185
Module documentation revised
Data sheet V1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\57914_0.pci(55818), 1\57914a0.epl(218)

Version 1.1.1.0:

ID:457675
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460280
Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57914_0.pci(54791), 1\57914a0.epl(214)

Version 1.1.0.0:

ID: 449785
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57914_0.pci(54279), 1\57914a0.epl(212)

Version 1.0.0.0:

ID: 342395
Support X20cIF2181-2
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\57914_0.pci(52998), 1\57914a0.epl(207)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo