V6.0 HW Upgrade (80PS080X3.10-01)

DWL@DWL10000879073

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.7.0.1 * 12/10/2026 1 MB EXE AS6_HW_80PS080X3.10-01.exe
Beskrivelse V6.0 HW Upgrade (80PS080X3.10-01)

Revision information 80PS080X3.10-01

Version 1.7.0.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.7.0.0:

ID: 778210
Configuration extension - additional module information
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42921_3.fw(104), 1\42921_4.fw(104), 1\42921_5.fw(104), 1\42921_6.fw(104), 1\42921_7.fw(104)

Version 1.6.0.0:

ID: 752915
Steeper increase of output voltage can be activated via configuration
A configuration was implemented specifically for compatibility with ACOPOSTrack segments, in which the output voltage of the power supply unit rises moresteeply
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42921_3.fw(104), 1\42921_4.fw(104), 1\42921_5.fw(104), 1\42921_6.fw(104), 1\42921_7.fw(104)

Version 1.5.0.0:

ID: 746015
Optimization of the control behavior with regenerative power supply in parallel operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42921_3.fw(103), 1\42921_4.fw(103), 1\42921_5.fw(103), 1\42921_6.fw(103), 1\42921_7.fw(103)

Version 1.4.0.0:

ID: 669195
Short circuit detection configurable
Voltage threshold for undervoltage/short-circuit detection at power output Configurable
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 679200
Limitation of voltage at output X2 in case of HW defect
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42921_3.fw(102), 1\42921_4.fw(102), 1\42921_5.fw(102), 1\42921_6.fw(102), 1\42921_7.fw(102)

Version 1.3.0.0:

ID: 559755
Configured voltage is not output
Wrongdoing:
It occurs sporadically that the configured output voltage is not output afterstarting the device.
The device must be restarted so that the correct voltage is output again.

Troubleshooting:
Error correction by new firmware.

Workaround:
Workaround is not possible.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42921_1.fw(6), 1\42921_2.fw(7), 1\42921_3.fw(101), 1\42921_4.fw(101), 1\42921_5.fw(101), 1\42921_6.fw(101)

Version 1.2.4.0:

ID: 421985
Optimization of current controller on Output OUT1
Minimization of ripple currents and voltage ripple for highest load range (about 1000 W) when Uout = 80VDC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42921_1.fw(6), 1\42921_2.fw(7), 1\42921_3.fw(100), 1\42921_4.fw(100)

Version 1.2.3.0:

ID: 332635
Optimized control for load alternation and when operated in parallel-mode
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42921_1.fw(6), 1\42921_2.fw(7), 1\42921_3.fw(7)

Version 1.2.1.1:

ID: 312075
Support for the module 80PS080X3.10-01 HW-Variant 3
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 312085
Module bootup timeout configured
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\42921_1.fw(6), 1\42921_2.fw(6), 1\42921_3.fw(6)

Version 1.1.1.0:

ID: 303185
Set overload limit to 120% of nominal power to be conform with data sheet (for HW-Variant 2)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42921_1.fw(4), 1\42921_2.fw(5)

Version 1.1.0.0:

ID: 280120
Support for the module 80PS080X3.10-01 HW-Variant 2
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 280125
LED blink code for error conditions of OUT1 and OUT2
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 280130
Errors in power calculation for Bleedertemperature model
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 280135
Function model "CANIOBusController"
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42921_1.fw(3), 1\42921_2.fw(3)

Version 1.0.1.0:

ID: 250855
80PS080X3 - Additional 24 VDC output problems
Output Voltage of 24 VDCnot constant.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42921_1.fw(2)

Version 1.0.0.0:

ID: 235255
Support for the module 80PS080X3.10-01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42921_1.fw(1)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo