Materiálové číslo Popis
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)
0TGF016.01 Technology Guard (MSD) with integrated flash drive, 16 GB (MLC)
1TG0500.01 License for PVI Runtime (SW). Requires installation of a SW container Technology Guard. One license per target system is required.
1TG0500.02 License for PVI Runtime (TG). Technology Guard hardware additionally required. One license per target system is required.
1TG10X0.1 TG license for controller redundancy - Changeover times within a few milliseconds - Synchronization with microsecond accuracy - Seamless integration via X20 redundancy link interface - No special controller hardware, standard X20 controller - One-click configuration - Bumpless software download - Non-reactive component exchange during operation B&R controller redundancy ensures the highest availability in machine, process, plant and infrastructure automation. A redundant controller consists of two assemblies (primary/secondary) with identical hardware. If one of the controllers fails, then a bumpless redundancy switchover to the other controller takes places automatically. Important: Two licenses (two controllers) are required for a redundancy system!
1TG4600.00 License for Automation Runtime Simulation (TG). Technology Guard hardware additionally required. One license per target system is required.
1TG4600.01 License for Automation Runtime Simulation (SW). Requires installation of a SW container Technology Guard. One license per target system is required. This license is supported starting with version 4.9.
1TG4600.10-5 Automation Runtime Windows TG license
1TG4600.20 Automation Runtime Windows Desktop TG license
1TG4601.06-5 Automation Runtime Embedded TG license
1TG4601.06-T Automation Runtime Embedded Terminal TG license
1TG4700.00 B&R Hypervisor
1TG7110.M Advanced Controller Tuning TG license - Model-based closed-loop control procedure
1TG7111.M Advanced Model Identification TG license -Identification of the controlled system
1TG7120.M Advanced Signal Processing TG license
1TG7210.M Temperature Control TG license - Heating and cooling processes - Fully automatic controller tuning procedure - Automatic multi-zone synchronization - Control with minimal overshoot - Kalman filter - Temperature setpoint generator - Simulation model
1TG7310.M Valve-based hydraulic control TG license - Position and speed control - Alternating pressure/force control - Valve servo correction - Simulation model of a hydraulic drive
1TG7350.M Hydraulic Servo Pump Control TG license - Alternating speed/pressure control of the hydraulic pump - Pump protection - Performance overview - Simulation model of a hydraulic drive
1TG7410.M Winder Control TG license - Dancer position control - Closed-loop tension control - Web accumulator control - Diameter estimation - Inertia compensation - Dynamic tension specification - Simulation model
1TG7430.M Tension Control TG license - Multi-zone closed-loop tension control - Individual tension specification for each zone - Automatic controller parameter tracking - Acceleration compensation - Simulation model
1TG7450.1 Register Control TG license (legacy) - Key and sequential color registration - Independent of substrate - Automatic controller parameter tracking - Acceleration compensation - Simulation model
1TG8CNC0000.00-01 ARNC0 license (existing range of functions) - Path control (CNC) for 1 CNC channel with up to 4 axes Configurable syntax interpreter for: - CNC programs based on DIN/ISO 66025 - ST-based robotics programs - Application-specific functions Powerful geometric and dynamic path planning, optimal contour precision Automatic tangential axis Tool compensation Workspace monitoring Path-accurate restart functions Forward/Backward movements on the path Path-synchronous control signals No authorization required to export this version
1TG8CNC0000.00-02 ARNC0 license (existing range of functions) - Path control (CNC) for up to 2 CNC channels with up to 4 axes Configurable syntax interpreter for: - CNC programs based on DIN/ISO 66025 - ST-based robotics programs - Application-specific functions Powerful geometric and dynamic path planning, optimal contour precision Automatic tangential axis Tool compensation Workspace monitoring Path-accurate restart functions Forward/Backward movements on the path Path-synchronous control signals Required: 1TG8TRF0000.01-xx No authorization required to export this version
1TG8CNC0000.00-04 ARNC0 license (existing range of functions) - Path control (CNC) for up to 4 CNC channels with up to 4 axes Configurable syntax interpreter for: - CNC programs based on DIN/ISO 66025 - ST-based robotics programs - Application-specific functions Powerful geometric and dynamic path planning, optimal contour precision Automatic tangential axis Tool compensation Workspace monitoring Path-accurate restart functions Forward/Backward movements on the path Path-synchronous control signals No authorization required to export this version
1TG8CNC0000.00-08 ARNC0 license (existing range of functions) - Path control (CNC) for up to 8 CNC channels with up to 4 axes Configurable syntax interpreter for: - CNC programs based on DIN/ISO 66025 - ST-based robotics programs - Application-specific functions Powerful geometric and dynamic path planning, optimal contour precision Automatic tangential axis Tool compensation Workspace monitoring Path-accurate restart functions Forward/Backward movements on the path Path-synchronous control signals No authorization required to export this version
1TG8CNC0000.00-09 ARNC0 license (existing range of functions) - Path control (CNC) for more than 8 CNC channels with up to 4 axes Configurable syntax interpreter for: - CNC programs based on DIN/ISO 66025 - ST-based robotics programs - Application-specific functions Powerful geometric and dynamic path planning, optimal contour precision Automatic tangential axis Tool compensation Workspace monitoring Path-accurate restart functions Forward/Backward movements on the path Path-synchronous control signals No authorization required to export this version
1TG8CNC0000.01-01 ARNC0 license (existing range of functions) - Path control (CNC) for 1 CNC channel with up to 9 axes Configurable syntax interpreter for - CNC programs per DIN/ISO 66025 - Robotics programs per ST - Application-specific functions Powerful geometric and dynamic path planning, optimum contour precision Automatic tangential axis Tool compensation Workspace monitoring Path precision for restart functions Forward/reverse movement on the path Path-synchronous control signals Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8CNC0000.01-02 ARNC0 license (existing range of functions) - Path control (CNC) for up to 2 CNC channels with up to 9 axes Configurable syntax interpreter for - CNC programs per DIN/ISO 66025 - Robotics programs per ST - Application-specific functions Powerful geometric and dynamic path planning, optimum contour precision Automatic tangential axis Tool compensation Workspace monitoring Path precision for restart functions Forward/reverse movement on the path Path-synchronous control signals Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8CNC0000.01-04 ARNC0 license (existing range of functions) - Path control (CNC) for up to 4 CNC channels with up to 9 axes Configurable syntax interpreter for - CNC programs per DIN/ISO 66025 - Robotics programs per ST - Application-specific functions Powerful geometric and dynamic path planning, optimum contour precision Automatic tangential axis Tool compensation Workspace monitoring Path precision for restart functions Forward/reverse movement on the path Path-synchronous control signals Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8CNC0000.01-08 ARNC0 license (existing range of functions) - Path control (CNC) for up to 8 CNC channels with up to 9 axes Configurable syntax interpreter for - CNC programs per DIN/ISO 66025 - Robotics programs per ST - Application-specific functions Powerful geometric and dynamic path planning, optimum contour precision Automatic tangential axis Tool compensation Workspace monitoring Path precision for restart functions Forward/reverse movement on the path Path-synchronous control signals Requirement: 1TG8TRF0000.01-01 Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8CNC0000.01-09 ARNC0 license (existing range of functions) - Path control (CNC) for more than 8 CNC channels with up to 9 axes Configurable syntax interpreter for - CNC programs per DIN/ISO 66025 - Robotics programs per ST - Application-specific functions Powerful geometric and dynamic path planning, optimum contour precision Automatic tangential axis Tool compensation Workspace monitoring Path precision for restart functions Forward/reverse movement on the path Path-synchronous control signals Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8CNCAX00.01-01 ARNC0 license (existing range of functions) - Path control (CNC) for 1 CNC channel with more than 9 axes Configurable syntax interpreter for - CNC programs per DIN/ISO 66025 - Robotics programs per ST - Application-specific functions Powerful geometric and dynamic path planning, optimum contour precision Automatic tangential axis Tool compensation Workspace monitoring Path precision for restart functions Forward/reverse movement on the path Path-synchronous control signals Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8CNCAX00.01-02 ARNC0 license (existing range of functions) - Path control (CNC) for up to 2 CNC channels with more than 9 axes Configurable syntax interpreter for - CNC programs per DIN/ISO 66025 - Robotics programs per ST - Application-specific functions Powerful geometric and dynamic path planning, optimum contour precision Automatic tangential axis Tool compensation Workspace monitoring Path precision for restart functions Forward/reverse movement on the path Path-synchronous control signals Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8CNCAX00.01-04 ARNC0 license (existing range of functions) - Path control (CNC) for up to 4 CNC channels with more than 9 axes Configurable syntax interpreter for - CNC programs per DIN/ISO 66025 - Robotics programs per ST - Application-specific functions Powerful geometric and dynamic path planning, optimum contour precision Automatic tangential axis Tool compensation Workspace monitoring Path precision for restart functions Forward/reverse movement on the path Path-synchronous control signals Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8CNCAX00.01-08 ARNC0 license (existing range of functions) - Path control (CNC) for up to 8 CNC channels with more than 9 axes Configurable syntax interpreter for - CNC programs per DIN/ISO 66025 - Robotics programs per ST - Application-specific functions Powerful geometric and dynamic path planning, optimum contour precision Automatic tangential axis Tool compensation Workspace monitoring Path precision for restart functions Forward/reverse movement on the path Path-synchronous control signals Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8CNCAX00.01-09 ARNC0 license (existing range of functions) - Path control (CNC) for more than 8 CNC channels with more than 9 axes Total number of CNC channels and kinematic structures used: Max. 8 Configurable syntax interpreter for - CNC programs per DIN/ISO 66025 - Robotics programs per ST - Application-specific functions Powerful geometric and dynamic path planning, optimum contour precision Automatic tangential axis Tool compensation Workspace monitoring Path precision for restart functions Forward/reverse movement on the path Path-synchronous control signals Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8COL0000.01-01 3D collision detection - 1 external kinematic structure
1TG8COL0000.01-02 3D collision detection - 2 external kinematic structures
1TG8COL0000.01-04 3D collision detection - 4 external kinematic structures
1TG8COL0000.01-08 3D collision detection - 8 external kinematic structures
1TG8COL0000.01-09 3D collision detection - External kinematic structures
1TG8SDC0000.01-01 SDC software ClosedLoop license for an independent positioning axis Application for devices with - Velocity interface (AO) - Absolute position interface and enabled position controller Application examples: - Stepper motor and motor modules - Frequency inverters - Third-party servo drives
1TG8SDC0000.01-02 SDC software ClosedLoop license for up to two independent positioning axes Application for devices with - Velocity interface (AO) - Absolute position interface and enabled position controller Application examples: - Stepper motor and motor modules - Frequency inverters - Third-party servo drives
1TG8SDC0000.01-04 SDC software ClosedLoop license for up to four independent positioning axes Application for devices with - Velocity interface (AO) - Absolute position interface and enabled position controller Application examples: - Stepper motor and motor modules - Frequency inverters - Third-party servo drives
1TG8SDC0000.01-08 SDC software ClosedLoop license for up to eight independent positioning axes Application for devices with - Velocity interface (AO) - Absolute position interface and enabled position controller Application examples: - Stepper motor and motor modules - Frequency inverters - Third-party servo drives
1TG8SDC0000.01-09 SDC software ClosedLoop license for more than 8 independent positioning axes Application for devices with - Velocity interface (AO) - Absolute position interface and enabled position controller Application examples: - Stepper motor and motor modules - Frequency inverters - Third-party servo drives
1TG8SDC0000.02-01 SDC software Advanced license for 1 independent positioning axis Functions: - Electronic gearbox - Cam disks - Cam automat - ACOPOS reACTION technology
1TG8SDC0000.02-02 SDC software Advanced license for up to 2 independent positioning axes Functions: - Electronic gearbox - Cam disks - Cam automat - ACOPOS reACTION technology
1TG8SDC0000.02-04 SDC software Advanced license for up to 4 independent positioning axes Functions: - Electronic gearbox - Cam disks - Cam automat - ACOPOS reACTION technology
1TG8SDC0000.02-08 SDC software Advanced license for up to 8 independent positioning axes Functions: - Electronic gearbox - Cam disks - Cam automat - ACOPOS reACTION technology
1TG8SDC0000.02-09 SDC software Advanced license for more than 8 independent positioning axes Functions: - Electronic gearbox - Cam disks - Cam automat - ACOPOS reACTION technology
1TG8SDC0000.03-01 SDC software premium license for 1 independent positioning axis Function: - Cycle time less than 800 µs
1TG8SDC0000.03-02 SDC software Premium license for up to 2 independent positioning axes Function: - Cycle time less than 800 µs
1TG8SDC0000.03-04 SDC software Premium license for up to 4 independent positioning axes Function: - Cycle time less than 800 µs
1TG8SDC0000.03-08 SDC software Premium license for up to 8 independent positioning axes Function: - Cycle time less than 800 µs
1TG8SDC0000.03-09 SDC software premium license for more than 8 independent positioning axes Function: - Cycle time less than 800 µs
1TG8TRF0000.01-01 3D transformation functions license for 1 kinematic structure with up to 4 joint axes - SCARA - Double SCARA - 2D rod kinematics - Tripod Interface support for user-specific transformations with up to 4 or more articulated axes Requirements: - CNC/Robotics 1TG8CNC0000.00-xx (up to 4 articulated axes) - CNC/Robotics 1TG8CNC0000.01-xx (up to 9 joint axes) - CNC/Robotics 1TG8CNCAX00.00-xx (more than 9 articulated axes) No authorization required to export this version
1TG8TRF0000.01-02 3D transformation functions License for up to 2 kinematic structures with up to 4 joint axes - SCARA - Double SCARA - 2D rod kinematics - Tripod Interface support for user-specific transformations with up to 4 or more joint axes Requirements: - CNC/Robotics 1TG8CNC0000.00-xx (up to 4 articulated axes) - CNC/Robotics 1TG8CNC0000.01-xx (up to 9 joint axes) - CNC/Robotics 1TG8CNCAX00.00-xx (more than 9 articulated axes) No authorization required to export this version
1TG8TRF0000.01-04 3D transformation functions license for up to 4 kinematic structures with up to 4 joint axes - SCARA - Double SCARA - 2D rod kinematics - Tripod Interface support for user-specific transformations with up to 4 or more joint axes Requirements: - CNC/Robotics 1TG8CNC0000.00-xx (up to 4 articulated axes) - CNC/Robotics 1TG8CNCAX00.00-xx (more than 4 joint axes) No authorization required to export this version
1TG8TRF0000.01-08 3D transformation functions license for up to 8 kinematic structures with up to 4 joint axes - SCARA - Double SCARA - 2D rod kinematics - Tripod Interface support for user-specific transformations with up to 4 or more joint axes Requirements: - CNC/Robotics 1TG8CNC0000.00-xx (up to 4 articulated axes) - CNC/Robotics 1TG8CNC0000.01-xx (up to 9 joint axes) - CNC/Robotics 1TG8CNCAX00.00-xx (more than 9 articulated axes) No authorization required to export this version
1TG8TRF0000.01-09 3D transformation functions license for up to 9 or more kinematic structures with up to 4 joint axes - SCARA - Double SCARA - 2D rod kinematics - Tripod Interface support for user-specific transformations with up to 4 or more joint axes Requirements: - CNC/Robotics 1TG8CNC0000.00-xx (up to 4 articulated axes) - CNC/Robotics 1TG8CNCAX00.00-xx (more than 4 joint axes) No authorization required to export this version
1TG8TRF0000.02-01 3D transformation functions License for 1 kinematic structure with more than 4 joint axes - 6-axis articulated arm - 5-axis CNC - Galileo Interface support for user-specific transformations Requirement: CNC/Robotics 1TG8CNCAX00.01-xx Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8TRF0000.02-02 3D transformation functions License for up to 2 kinematic structures with more than 4 joint axes - 6-axis articulated arm - 5-axis CNC - Galileo Interface support for user-specific transformations Requirement: CNC/Robotics 1TG8CNCAX00.01-xx Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8TRF0000.02-04 3D transformation functions License for up to 4 kinematic structures with more than 4 joint axes - 6-axis articulated arm - 5-axis CNC - Galileo Interface support for user-specific transformations Requirement: CNC/Robotics 1TG8CNCAX00.01-xx Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8TRF0000.02-08 3D transformation functions License for up to 8 kinematic structures with more than 4 joint axes - 6-axis articulated arm - 5-axis CNC - Galileo Interface support for user-specific transformations Requirement: CNC/Robotics 1TG8CNCAX00.01-xx Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TG8TRF0000.02-09 3D transformation functions License for more than 8 kinematic structures with more than 4 joint axes - 6-axis articulated arm - 5-axis CNC - Galileo Interface support for user-specific transformations Requirement: CNC/Robotics 1TG8CNCAX00.01-xx Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
1TGACP0000.00-01 License for 1 ACOPOS P3 technology function per axis Examples for technology functions: - Virtual axis - Closed-loop control of elastic systems - Pitch error and backlash compensation - Repetitive control - ISQ ripple identification - ACOPOS reACTION - SafeMOTION with motors from 3rd-party vendors - ...
1TGACP0000.00-99 General license for all ACOPOS P3 technology functions and networked SafeMOTION packages per axis
1TGACPSMC0.00-01 License for one Networked SafeMOTION package per axis Examples for Networked SafeMOTION packages: - Velocity (safety functions SOS, SS2, SLS, SMS, SLA) - Position (safety functions, SLP, SMP, RSP) - Advanced (safety functions SBT, SLT, SLI, SDI) - Etc.
1TGAP42CDRV9992UPG PROFIBUS DP PROFINET/CTRL, UPG
1TGAP42CDRV9993NEW Modbus-RTU/ TCP/CTRL/CC, NEW Important notice: The driver for the Control Computer (CC) is still in the prototype phase, use only permitted for non-productive systems after release by product management!
1TGAP42CDRV9993UPG Modbus-RTU/ TCP/CTRL/CC, UPG Important notice: The driver for the Control Computer (CC) is still in the prototype phase, use only permitted for non-productive systems after release by product management!
1TGAP42CDRV9998UPG IEC 60870-5-104/CTRL/CC, UPG Important note: The driver for the control computer (CC) is still in the prototype phase. Use is only permitted for non-productive systems after approval by the product management!
1TGAP42CDRV9999NEW IEC 60870-5-101 / CTRL, NEW
1TGAP42CDRV9999UPG IEC 60870-5-101 / CTRL, UPG
1TGAP42CLIB9995NEW MPC signal (MIMO) / CTRL, NEW APROL MPC (multiple In / multiple Out) / CTRL This license is valid for activation of 1 controlled variable (X), 1 manipulated variable (Y) or 1 disturbance variable input (Z). Example: 7 licenses are therefore needed for an MPC with 2xX, 3xZ and 2xY. The license allows the use of APROL basic functions on a B&R controller (SG4 target system). To use the license on a controller, a dongle of type 0TG1000.02 (Technology Guard) is required.
1TGAP42CLIB9997NEW Process Automation Lib. (PAL) / CTRL, NEW
1TGAP42CLIB9997UPG Process Automation Lib. (PAL) / CTRL, UPG
1TGAP42CLIB9998UPG Basic Library/CTRL, UPG
1TGAP42CLIB9999NEW SelfTuningAlgorithm-MinInvasive/CTRL, NEW
1TGAP42E0000000NEW Engineering,NEW Engineering system is used to prepare configuration data for the whole project before it is deployed to runtime server.
1TGAP42E0000000OEM Engineering,OEM Engineering system is used to prepare configuration data for the whole project before it is deployed to runtime server.
1TGAP42E0000000UPG Engineering,UPG Engineering system is used to prepare configuration data for the whole project before it is deployed to runtime server.
1TGAP42EAS-0000NEW Engineering AS Edition APROL,NEW
1TGAP42EAS-0000UPG Engineering AS Edition APROL,UPG
1TGAP42O0000000NEW Operator,NEW Operations stations provide the user interface for operators (process graphics, faceplates, trend displays, alarm & event lists, etc.).
1TGAP42O0000000OEM Operator,OEM
1TGAP42O0000000UPG Operator,UPG Operations stations provide the user interface for operators (process graphics, faceplates, trend displays, alarm & event lists, etc.).
1TGAP42ONET0001UPG Operator via Net, UPG
1TGAP42R0001111NEW ParameterCenter, NEW
1TGAP42R0001111UPG ParameterCenter, UPG
1TGAP42RBI-1111NEW Business Intellig. R (+E)- SOLUTIONS, NEW License for one instance of Report Server(R) and Report Designer(E). The report server generates reports from the data in use, data at rest or data in transit. Provides report creation and viewing, ad hoc reports and mobile access. Includes a license for "TIBCO JasperReports Server Professional Edition" for APROL (package/bundle for OEM). - B&R offers this license as an integrated software vendor (OEM) exclusively as an optional license for APROL. This license is only permitted to be used together with APROL. - This license is a 1-year subscription and permits the operation of the "TIBCO JasperReports Server Professional Edition" software that is shipped with APROL for an unlimited period of time (OEM license does not expire). - The 1-year subscription begins with the delivery of the APROL system by B&R. - If the "TIBCO JasperReports Server Professional Edition" software is updated/upgraded after the 1-year subscription has expired, a new license (subscription) is required (e.g. caused by the APROL update/upgrade). - Customers who will use the monthly AutoYaST update via license "GPOS- Security update- 202x/ CC" in the future must ensure that a "JRS BI- Security update- 202x" license may also have to be purchased. Note: - The service life of the "TIBCO JasperReports Server Professional Edition" software is not limited. - If the software is updated, however the control computer must have a valid 1-year subscription at that moment.
1TGAP42RBI-1111UPG Business Intellig. R (+E)- SOLUTIONS, UPG License for one instance of Report Server(R) and Report Designer(E). The report server generates reports from the data in use, data at rest or data in transit. Provides report creation and viewing, ad hoc reports and mobile access. Includes a license for "TIBCO JasperReports Server Professional Edition" for APROL (package/bundle for OEM). - B&R offers this license as an integrated software vendor (OEM) exclusively as an optional license for APROL. This license is only permitted to be used together with APROL. - This license is a 1-year subscription and permits the operation of the "TIBCO JasperReports Server Professional Edition" software that is shipped with APROL for an unlimited period of time (OEM license does not expire). - The 1-year subscription begins with the delivery of the APROL system by B&R. - If the "TIBCO JasperReports Server Professional Edition" software is updated/upgraded after the 1-year subscription has expired, a new license (subscription) is required (e.g. caused by the APROL update/upgrade). - Customers who will use the monthly AutoYaST update via license "GPOS- Security update- 202x/ CC" in the future must ensure that a "JRS BI- Security update- 202x" license may also have to be purchased. Note: - The service life of the "TIBCO JasperReports Server Professional Edition" software is not limited. - If the software is updated, however the control computer must have a valid 1-year subscription at that moment.
1TGAP42RBI-9999NEW Business Intelligence R (+E)- DCS, NEW License for one instance of Report Server(R) and Report Designer(E). The report server generates reports from the data in use, data at rest or data in transit. Provides report creation and viewing, ad hoc reports and mobile access. Includes a license for "TIBCO JasperReports Server Professional Edition" for APROL (package/bundle for OEM). - B&R offers this license as an integrated software vendor (OEM) exclusively as an optional license for APROL. This license is only permitted to be used together with APROL. - This license is a 1-year subscription and permits the operation of the "TIBCO JasperReports Server Professional Edition" software that is shipped with APROL for an unlimited period of time (OEM license does not expire). - The 1-year subscription begins with the delivery of the APROL system by B&R. - If the "TIBCO JasperReports Server Professional Edition" software is updated/upgraded after the 1-year subscription has expired, a new license (subscription) is required (e.g. caused by the APROL update/upgrade). - Customers who will use the monthly AutoYaST update via license "GPOS- Security update- 202x/ CC" in the future must ensure that a "JRS BI- Security update- 202x" license may also have to be purchased. Note: - The service life of the "TIBCO JasperReports Server Professional Edition" software is not limited. - If the software is updated, however the control computer must have a valid 1-year subscription at that moment.
1TGAP42RBI-9999UPG Business Intelligence R (E)- DCS, UPG License for one instance of Report Server(R) and Report Designer(E). The report server generates reports from the data in use, data at rest or data in transit. Provides report creation and viewing, ad hoc reports and mobile access. Includes a license for "TIBCO JasperReports Server Professional Edition" for APROL (package/bundle for OEM). - B&R offers this license as an integrated software vendor (OEM) exclusively as an optional license for APROL. This license is only permitted to be used together with APROL. - This license is a 1-year subscription and permits the operation of the "TIBCO JasperReports Server Professional Edition" software that is shipped with APROL for an unlimited period of time (OEM license does not expire). - The 1-year subscription begins with the delivery of the APROL system by B&R. - If the "TIBCO JasperReports Server Professional Edition" software is updated/upgraded after the 1-year subscription has expired, a new license (subscription) is required (e.g. caused by the APROL update/upgrade). - Customers who will use the monthly AutoYaST update via license "GPOS- Security update- 202x/ CC" in the future must ensure that a "JRS BI- Security update- 202x" license may also have to be purchased. Note: - The service life of the "TIBCO JasperReports Server Professional Edition" software is not limited. - If the software is updated, however the control computer must have a valid 1-year subscription at that moment.
1TGAP42RGV-0050NEW GV-License-Runtime 0050 GVs, NEW
1TGAP42RGV-0050UPG GV-License-Runtime 0050 GVs, UPG
1TGAP42RGV-1000NEW GV-License-Runtime 1000 GVs, NEW
1TGAP42RGV-1000UPG GV-License-Runtime 1000 GVs, UPG
1TGAP42RIO-0050NEW IO-License-Runtime 0050 I/Os, NEW
1TGAP42RIO-0050UPG IO-License-Runtime 0050 I/Os, UPG
1TGAP42RIO-1000NEW IO-License-Runtime 1000 I/Os, NEW
1TGAP42RIO-1000UPG IO-License-Runtime 1000 I/Os, UPG
1TGAP42RLIB9996NEW PAL Edition PDA (PAL-PDA)/CC, NEW
1TGAP42RLIB9996UPG PAL Edition PDA (PAL-PDA)/CC, UPG
1TGAP42RNET1111NEW SQL access Historian Database, NEW
1TGAP42RNET1111UPG SQL access Historian Database, UPG
1TGAP42RNET1112NEW OPC access Realtime-Database, NEW
1TGAP42RNET1112UPG OPC access Realtime-Database, UPG
1TGAP42RRED0000NEW Runtime Redundancy,NEW
1TGAP42RRED0000OEM Runtime redundancy,OEM
1TGAP42RRED0000UPG Runtime redundancy,UPG
1TGAP42RREDEDUCAT Runtime redundancy,Education key
1TGAP42RREDINTERN Runtime redundancy,Internal use key
1TGAP42RREDPARTNER Runtime redundancy,Partner key
1TGAP42RRGV0050NEW GV-License-Red.Capability 0050 GVs, NEW
1TGAP42RRGV0050UPG GV-License-Red.Capability 0050 GVs, UPG
1TGAP42RRGV1000NEW GV-License-Red.Capability 1000 GVs, NEW
1TGAP42RRGV1000UPG GV-License-Red.Capability 1000 GVs, UPG
1TGAP42RRIO0050NEW IO-License-Red.Capability 0050 I/Os, NEW
1TGAP42RRIO0050UPG IO-License-Red.Capability 0050 I/Os, UPG
1TGAP42RRIO1000NEW IO-License-Red.Capability 1000 I/Os, NEW
1TGAP42RRIO1000UPG IO-License-Red.Capability 1000 I/Os, UPG
1TGAP42RSVR0000NEW Runtime server,NEW Runtime server provides the system’s runtime core DCS functions (alarm system, trend system, realtime database).
1TGAP42RSVR0000OEM Runtime server,OEM Runtime server provides the system’s runtime core DCS functions (alarm system, trend system, realtime database).
1TGAP42RSVR0000UPG Runtime server,UPG Runtime server provides the system’s runtime core DCS functions (alarm system, trend system, realtime database).
1TGAP42XEDUCATION Runtime/Operator/Engineering, Education
1TGAP42XPARTNER Runtime/Operator/Engineering, partner key This license is intended for engineering and commissioning purposes for B&R Qualified Partners. It is not permitted to be used permanently on productive systems.
1TGAP42XSITEONLY Runtime/Operator/Engineering, site-only This license is intended for engineering and commissioning purposes for OEMs / plant builders. It is not permitted to be used permanently on productive systems.
1TGAP4XCDRV9992NEW PROFIBUS DP/PROFINET/CTRL,NEW Driver license for PROFIBUS DP / PROFINET driver (per controller).
1TGAP4XCDRV9992OEM PROFIBUS DP / PROFINET / CTRL,OEM Driver license for PROFIBUS DP / PROFINET driver (per controller).
1TGAP4XCDRV9992UPG PROFIBUS DP / PROFINET / CTRL,UPG Driver license for PROFIBUS DP / PROFINET driver (per controller).
1TGAP4XCDRV9993NEW Modbus RTU/TCP/CTRL/CC,NEW Driver license for Modbus RTU/TCP driver (per controller).
1TGAP4XCDRV9993OEM Modbus RTU/TCP/CTRL/CC,OEM Driver license for Modbus RTU/TCP driver (per controller).
1TGAP4XCDRV9993UPG Modbus RTU/TCP/CTRL/CC,UPG Driver license for Modbus RTU/TCP driver (per controller).
1TGAP4XCDRV9997NEW S5/S7-TC/PIP/CTRL,NEW Driver license for S5/S7 TCP/IP driver (per controller).
1TGAP4XCDRV9997OEM S5/S7-TC/PIP/CTRL,OEM Driver license for S5/S7 TCP/IP driver (per controller).
1TGAP4XCDRV9997UPG S5/S7-TC/PIP/CTRL,UPG Driver license for S5/S7 TCP/IP driver (per controller).
1TGAP4XCDRV9998NEW IEC 60870-5-104/CTRL/CC,NEW This license authorizes the use of the IEC 60870-5-104 driver on a B&R controller.
1TGAP4XCDRV9998OEM IEC 60870-5-104/CTRL/CC,OEM This license authorizes the use of the IEC 60870-5-104 driver on a B&R controller.
1TGAP4XCDRV9998UPG IEC 60870-5-104/CTRL/CC,UPG This license authorizes the use of the IEC 60870-5-104 driver on a B&R controller.
1TGAP4XCDRV9999NEW IEC 60870-5-101/CTRL,NEW This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.
1TGAP4XCDRV9999OEM IEC 60870-5-101/CTRL,OEM This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.
1TGAP4XCDRV9999UPG IEC 60870-5-101/CTRL,UPG This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.
1TGAP4XCLIB9995NEW MPC Signal (MIMO)/CTRL,NEW The license is valid for the activation of 1 controlled variable (X), 1 manipulated variable (Y) or 1 disturbance variable input (Z). 7 licenses are therefore required for an MPC with e.g. 2x X,3x Z,2x Y.
1TGAP4XCLIB9995OEM MPC Signal (MIMO)/CTRL,OEM The license is valid for the activation of 1 controlled variable (X), 1 manipulated variable (Y) or 1 disturbance variable input (Z). 7 licenses are therefore required for an MPC with e.g. 2x X,3x Z,2x Y.
1TGAP4XCLIB9995UPG MPC signal (MIMO)/CTRL,UPG The license is valid for the activation of 1 controlled variable (X), 1 manipulated variable (Y) or 1 disturbance variable input (Z). 7 MPC signal licenses are required for an MPC with e.g.2x X,3x Z and 2x Y!
1TGAP4XCLIB9997NEW PAL Library/CTRL,NEW This license authorizes the use of the Process Automation Library (PAL) on a B&R controller.
1TGAP4XCLIB9997OEM PAL Library/CTRL,OEM This license authorizes the use of the Process Automation Library (PAL) on a B&R controller.
1TGAP4XCLIB9997UPG PAL Library/CTRL,UPG This license authorizes the use of the Process Automation Library (PAL) on a B&R controller.
1TGAP4XCLIB9998NEW Basic library/CTRL,NEW This license authorizes the use of a B&R controller with complete engineering.
1TGAP4XCLIB9998OEM Basic library/CTRL,OEM This license authorizes the use of a B&R controller with complete engineering.
1TGAP4XCLIB9998UPG Basic library/CTRL,UPG This license authorizes the use of a B&R controller with complete engineering.
1TGAP4XCRED0000NEW Controller redund./CTRL,NEW This license authorizes the use of controller redundancy on a B&R controller (required for primary and secondary).
1TGAP4XCRED0000OEM Controller redund./CTRL,OEM This license authorizes the use of controller redundancy on a B&R controller (required for primary and secondary).
1TGAP4XCRED0000UPG Controller redund./CTRL,UPG This license authorizes the use of controller redundancy on a B&R controller (required for primary and secondary).
1TGAP4XE0000000NEW Engineering,NEW The engineering system is used to create configuration data for the entire project before it is distributed to the runtime server, operator station and controller / field device target systems.
1TGAP4XE0000000OEM Engineering,OEM The engineering system is used to create configuration data for the entire project before it is distributed to the runtime server, operator station and controller / field device target systems.
1TGAP4XE0000000UPG Engineering,UPG The engineering system is used to create configuration data for the entire project before it is distributed to the runtime server, operator station and controller / field device target systems.
1TGAP4XEAR-2020NEW RTOS - Security updates 2020/ E Includes a 1-year subscription for RTOS security updates from B&R as an AR upgrade. The subscription starts in the period from 2020-01-01 to 2020-12-31 and ends after 12 months. Note: The service life of the updated AR (RTOS = Automation Runtime) is not limited. One (1) license is required per installed engineering server (E).
1TGAP4XEAR-2021NEW RTOS - Security updates 2021/ E Includes a 1-year subscription for RTOS security updates from B&R as an AR upgrade. The subscription starts in the period from 2021-01-01 to 2021-12-31 and ends after 12 months. Note: The service life of the updated AR (RTOS = Automation Runtime) is not limited. One (1) license is required per installed engineering server (E).
1TGAP4XEAR-2022NEW RTOS - Security updates 2022/ E Includes a 1-year subscription for RTOS security updates from B&R as an AR upgrade. The subscription starts in the period from 2022-01-01 to 2022-12-31 and ends after 12 months. Note: The service life of the updated AR (RTOS = Automation Runtime) is not limited. One (1) license is required per installed engineering server (E).
1TGAP4XEAR-2023NEW RTOS - Security updates 2023/ E Includes a 1-year subscription for RTOS security updates from B&R as an AR upgrade. The subscription starts in the period from 2023-01-01 to 2023-12-31 and ends after 12 months. Note: The service life of the updated AR (RTOS = Automation Runtime) is not limited. One (1) license is required per installed engineering server (E).
1TGAP4XEAR-2024NEW RTOS - Security updates 2024/ E Includes a 1-year subscription for RTOS security updates from B&R as an AR upgrade. The subscription starts in the period from 2024-01-01 to 2024-12-31 and ends after 12 months. Note: The service life of the updated AR (RTOS = Automation Runtime) is not limited. One (1) license is required per installed engineering server (E).
1TGAP4XEAR-2025NEW RTOS - Security updates 2025/ E Includes a 1-year subscription for RTOS security updates from B&R as an AR upgrade. The subscription starts in the period from 2025-01-01 to 2025-12-31 and ends after 12 months. Note: The service life of the updated AR (RTOS = Automation Runtime) is not limited. One (1) license is required per installed engineering server (E).
1TGAP4XEAR-2026NEW RTOS - Security updates 2026/ E Includes a 1-year subscription for RTOS security updates from B&R as an AR upgrade. The subscription starts in the period from 2026-01-01 to 2026-12-31 and ends after 12 months. Note: The service life of the updated AR (RTOS = Automation Runtime) is not limited. One (1) license is required per installed engineering server (E).
1TGAP4XEAS-0000NEW Engineering AS Edition APROL, NEW ≤ R4.4-01 Enables the creation of the controller hardware configuration and the configuration of the fieldbuses for all APROL releases ≤ R4.4-01. Note: For APROL releases ≥ R4.4-65, reseller license 1TGSWAS.SNG.01-01 is required.
1TGAP4XEAS-0000OEM Engin. AS edition APROL,OEM Enables the creation of the controller hardware configuration and configuration of the fieldbuses.
1TGAP4XO0000000NEW Operator,NEW The operator station provides the user interface for the operators (process graphics, faceplates, trend displays, alarm and event lists, etc.).
1TGAP4XO0000000OEM Operator,OEM The operator station provides the user interface for the operators (process graphics, faceplates, trend displays, alarm and event lists, etc.).
1TGAP4XO0000000UPG Operator,UPG The operator station provides the user interface for the operators (process graphics, faceplates, trend displays, alarm and event lists, etc.).
1TGAP4XONET0001NEW Operator via Net, NEW Enables the operation of an operator station via remote access (VNC client, etc.)
1TGAP4XONET0001OEM Operator via Net, OEM Enables the operation of an operator station via remote access (VNC client, etc.)
1TGAP4XONET0001UPG Operator via Net, UPG Enables the operation of an operator station via remote access (VNC client, etc.)
1TGAP4XR0001111NEW ParameterCenter,NEW Enables operation of the ParameterCenter for parameter management (recipe management).
1TGAP4XR0001111OEM ParameterCenter,OEM Enables operation of the ParameterCenter for parameter management (recipe management).
1TGAP4XR0001111UPG ParameterCenter,UPG Enables operation of the ParameterCenter for parameter management (recipe management).
1TGAP4XRGV-0050NEW GV-Lic-R 0050 GVs,NEW GV license for the non-redundant runtime server, for 0050 gateway variable data points.
1TGAP4XRGV-0050OEM GV-Lic-R 0050 GVs,OEM GV license for the non-redundant runtime server, for 0050 gateway variable data points.
1TGAP4XRGV-0050UPG GV-Lic-R 0050 GVs,UPG GV license for the non-redundant runtime server, for 0050 gateway variable data points.
1TGAP4XRGV-1000NEW GV-Lic-R 1000 GVs,NEW GV license for the non-redundant runtime server, for 1000 gateway variable data points.
1TGAP4XRGV-1000OEM GV-Lic-R 1000 GVs,OEM GV license for the non-redundant runtime server, for 1000 gateway variable data points.
1TGAP4XRGV-1000UPG GV-Lic-R 1000 GVs,UPG GV license for the non-redundant runtime server, for 1000 gateway variable data points.
1TGAP4XRGV-5000NEW GV-Lic-R 5000 GVs,NEW GV license for the non-redundant runtime server, for 5000 gateway variable data points.
1TGAP4XRGV-5000OEM GV-Lic-R 5000 GVs,OEM GV-Lizenz für den nicht-redundanten Runtime Server, für 5000 Gateway-Variablen-Datenpunkte.
1TGAP4XRGV-5000UPG GV-Lic-R 5000 GVs,UPG GV license for the non-redundant runtime server, for 5000 gateway variable data points.
1TGAP4XRIO-0050NEW I/O-Lic-R 0050 I/OS,NEW I/O license for the non-redundant runtime server for 0050 I/O data points.
1TGAP4XRIO-0050OEM I/O-Lic-R 0050 I/Os,OEM I/O license for the non-redundant runtime server for 0050 I/O data points.
1TGAP4XRIO-1000NEW I/O-Lic-R 1000 I/Os,NEW I/O license for the non-redundant runtime server for 1000 I/O data points.
1TGAP4XRIO-1000OEM I/O-Lic-R 1000 I/Os,OEM I/O license for the non-redundant runtime server for 1000 I/O data points.
1TGAP4XRIO-1000UPG I/O-Lic-R 1000 I/Os,UPG I/O license for the non-redundant runtime server for 1000 I/O data points.
1TGAP4XRIO-5000NEW I/O-Lic-R 5000 I/Os,NEW I/O license for the non-redundant runtime server for 5000 I/O data points.
1TGAP4XRIO-5000OEM I/O-Lic-R 5000 I/Os,OEM I/O license for the non-redundant runtime server for 5000 I/O data points.
1TGAP4XRIO-5000UPG I/O-Lic-R 5000 I/Os,UPG I/O license for the non-redundant runtime server for 5000 I/O data points.
1TGAP4XRLIB9996NEW PAL Lib Edition PDA/CTRL,NEW4X This license authorizes the use of the Process Automation Library (PAL) on a B&R control computer (PDA coupling).
1TGAP4XRLIB9996OEM PAL Lib Edition PDA/CTRL,OEM4X This license authorizes the use of the Process Automation Library (PAL) on a B&R control computer (PDA coupling).
1TGAP4XRLIB9996UPG PAL Lib Edition PDA/CTRL,UPG4X This license authorizes the use of the Process Automation Library (PAL) on a B&R control computer (PDA coupling).
1TGAP4XRNET1111NEW SQL access Historian DB,NEW Driver license for SQL access to APROL historical data.
1TGAP4XRNET1111OEM SQL access Historian DB,OEM Driver license for SQL access to APROL historical data.
1TGAP4XRNET1111UPG SQL access Historian DB,UPG Driver license for SQL access to APROL historical data.
1TGAP4XRNET1112NEW OPC access RT database,NEW Driver license for OPC access to the real-time database
1TGAP4XRNET1112OEM OPC access RT database,OEM Driver license for OPC access to the real-time database
1TGAP4XRNET1112UPG OPC access RT database,UPG Driver license for OPC access to the real-time database
1TGAP4XRRED0000NEW RTS redundancy capability/RTS,NEW The RTS redundancy capability license for the runtime server (RTS) enables redundant operation of a runtime server to increase system availability. For a redundant runtime server, two runtime server licenses (1x master/ 1x slave) and two RTS redundancy capability licenses (1x master/ 1x slave) are required.
1TGAP4XRRED0000OEM RTS redundancy capability/RTS,OEM The RTS redundancy capability license for the runtime server (RTS) enables redundant operation of a runtime server to increase system availability. For a redundant runtime server, two runtime server licenses (1x master/ 1x slave) and two RTS redundancy capability licenses (1x master/ 1x slave) are required.
1TGAP4XRRED0000UPG RTS redundancy capability/RTS,UPG The RTS redundancy capability license for the runtime server (RTS) enables redundant operation of a runtime server to increase system availability. For a redundant runtime server, two runtime server licenses (1x master/ 1x slave) and two RTS redundancy capability licenses (1x master/ 1x slave) are required.
1TGAP4XRRGV0050NEW GV-Lic-rRCap 0050 GVs,NEW GV license for redundancy capability, for the redundant runtime server, for 0050 gateway variable data points.
1TGAP4XRRGV0050OEM GV-Lic-rRCap 0050 GVs,OEM GV license for redundancy capability, for the redundant runtime server, for 0050 gateway variables-data point.
1TGAP4XRRGV1000NEW GV-Lic-rRCap 1000 GVs,NEW GV license for redundancy capability, for the redundant runtime server, for 1000 gateway variable data points.
1TGAP4XRRGV1000OEM GV-Lic-rRCap 1000 GVs,OEM GV license for redundancy capability, for the redundant runtime server, for 1000 gateway variable data points.
1TGAP4XRRGV5000NEW GV-Lic-rRCap 5000 GVs,NEW GV license for redundancy capability, for the redundant runtime server, for 5000 gateway variable data points.
1TGAP4XRRGV5000OEM GV-Lic-rRCap 5000 GVs,OEM GV license for redundancy capability, for the redundant runtime server, for 5000 gateway variable data points.
1TGAP4XRRIO0050NEW I/O-Lic-rRCap 0050 I/Os,NEW I/O license for redundancy capability,, for the redundant runtime server for 0050 I/O data points.
1TGAP4XRRIO0050OEM I/O-Lic-rRCap 0050 I/Os,OEM I/O license for redundancy capability,, for the redundant runtime server for 0050 I/O data points.
1TGAP4XRRIO0050UPG I/O-Lic-rRCap 0050 I/Os,UPG I/O license for redundancy capability,, for the redundant runtime server for 0050 I/O data points.
1TGAP4XRRIO1000NEW I/O-Lic-rRCap 1000 I/Os,NEW I/O license for redundancy capability,, for the redundant runtime server for 1000 I/O data points.
1TGAP4XRRIO1000OEM I/O-Lic-rRCap 1000 I/Os,OEM I/O license for redundancy capability,, for the redundant runtime server for 1000 I/O data points.
1TGAP4XRRIO1000UPG I/O-Lic-rRCap 1000 I/Os,UPG I/O license for redundancy capability,, for the redundant runtime server for 1000 I/O data points.
1TGAP4XRRIO5000NEW I/O-Lic-rRCap 5000 I/Os,NEW I/O license for redundancy capability,, for the redundant runtime server for 5000 I/O data points.
1TGAP4XRRIO5000OEM I/O-Lic-rRCap 5000 I/Os,OEM I/O license for redundancy capability,, for the redundant runtime server for 5000 I/O data points.
1TGAP4XRRIO5000UPG I/O-Lic-rRCap 5000 I/Os,UPG I/O license for redundancy capability,, for the redundant runtime server for 5000 I/O data points.
1TGAP4XRSVR0000NEW Runtime server,NEW The runtime server provides the runtime core functions of the system (alarm system, trend system, real-time database).
1TGAP4XRSVR0000OEM Runtime server,OEM The runtime server provides the runtime core functions of the system (alarm system, trend system, real-time database).
1TGAP4XRSVR0000UPG Runtime server,UPG The runtime server provides the runtime core functions of the system (alarm system, trend system, real-time database).
1TGAP4XXBI-9990SU2 BI platform Jasper RS,SU2 Subscription from Cloud Software Group Inc. to unlock JasperReports Server. The 2-year subscription starts with delivery to B&R. This results in a duration of 1.5 years after delivery to the customer.
1TGAP4XXBI-9999SU2 Jaspersoft platform use, 2 years - FTL, SU2 Service description Subscription from Cloud Software Group Inc. to activate the JasperReports Server (Jaspersoft platform use). Contains "Platform Usage / Customer User License / Standard Subscription / Enterprise Edition" - License for end customers. Term and license type The 2-year subscription begins with delivery or activation by the customer. This is a Fixed-Term License (FTL) with a limited right of use. End of use After expiry of the 2-year subscription, the applications activated by this subscription can no longer be used/launched.
1TGAP4XXOS-0000SU2 Operating system + 3rd-party licenses per CC Includes two SUSE Linux Enterprise Server (SLE) OEM licenses (support through ABB only) and other installed OEM licenses. The SLE license is of type SUSE Linux Enterprise Server, x86 and x86-64, 1-2 sockets or 1-2 virtual machines, basic subscription, 1 year. This ensures a maximum period of 2 years for ABB security updates via APROL AutoYaST Update. The subscription begins after delivery by ABB. The useful life of SLES is not limited, but a valid subscription is required for update rights.
1TGAP4XXOS-0000SU4 Operating system + 3rd-party licenses per CC Includes four SUSE Linux Enterprise Server (SLE) OEM licenses (support through ABB only) and other installed OEM licenses. The SLE license is of type SUSE Linux Enterprise Server, x86 and x86-64, 1-2 sockets or 1-2 virtual machines, basic subscription, 1 year. This ensures a maximum period of 4 years for ABB security updates via APROL AutoYaST Update. The subscription begins after delivery by ABB. The useful life of SLES is not limited, but a valid subscription is required for update rights.
1TGAP4XXOS-2021NEW GPOS - Security update- 2021/ CC
1TGAP4XXOS-2022NEW GPOS - Security update- 2022/ CC
1TGAP4XXOS-2023NEW GPOS - Security update- 2023/ CC
1TGAP4XXOS-2024NEW GPOS - Security update- 2024/ CC
1TGAP4XXOS-2025NEW GPOS - Security update- 2025/ CC
1TGAP4XXOS-2026NEW GPOS - Security update- 2026/ CC
1TGMPASSET.20-01 mapp Asset Intensity calculates the effectiveness of a machine based on its production data. The calculated data is then prepared for display in the form of a list or graph or made available for export.
1TGMPAUDIT.02 B&R software license - MpAudit - Single license - Records various events (user management, alarm management, OPC UA, etc.) - Archival and export in various formats (encrypted ZIP archive, readable PDF, etc.) - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative.
1TGMPAUDIT.10-01 mapp Audit collects and manages a wide range of different events. These include when user-defined events occur, when machine operators log in/out or when an alarm occurs. All events are collected and can be exported with password protection to protect them from tampering.
1TGMPAXFLAT.10-01 Contains all licenses for mapp Axis advanced ACOPOS P3 features. License only required for ACOPOS P3.
1TGMPAXIS.00-01 The mapp Axis "Basic" license allows the use of mapp Axis on the target system. It is required if axis functionality is used. Only one license is necessary per target system.
1TGMPBCKLSH.10-01 More precise positioning of spindle drives with and without backlash. License required for ACOPOS P3.
1TGMPBRCLNT.10-01 License for one additional client on B&R hardware.
1TGMPCLIENT.10-01 License for one additional client.
1TGMPCNC.00-01 This license makes it possible to use a Cartesian mechanical system. The maximum number of path-controlled axes is 4. One license is necessary per axis group. Included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPCNC.02 B&R software license - MpCnc - Single license - CNC functional interface for Cartesian systems - Starting programs, moving/jogging blocks, etc. - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative. The license for the CNC channel must be ordered separately.
1TGMPCNC4.00-01 This license makes it possible to use a mechanical system with up to four axes. The maximum number of path-controlled axes is 4. One license is necessary per axis group. Included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPCNC4X.00-01 This license makes it possible to use a mechanical system with up to four axes. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPCNC5X.00-01 This license makes it possible to use a mechanical system with up to five axes. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPCNC6X.00-01 This license makes it possible to use a mechanical system with up to six axes. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPCNCCDC.10-01 This license makes it possible to use cutter diameter compensation. One license is necessary for each axis group.
1TGMPCNCCOMP.10-01 This license makes it possible to use compressor technology. One license is necessary for each axis group.
1TGMPCNCFLAT.00-01 This license makes it possible to use any number of axis groups (of all types) on a target system. An unlimited number of path-controlled axes per axis group is possible. Only one license is necessary per target system; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPCNCGEOC.10-01 This license makes it possible to use geometric compensation. One license is necessary for each axis group.
1TGMPCNCJERK.10-01 This license makes it possible to use a jerk-limited path planner. One license is necessary for each axis group.
1TGMPCNCPMF.10-01 This license makes it possible to use programmed moving frames. One license is necessary for each axis group.
1TGMPCNCWSM.10-01 This license makes it possible to use workspace monitoring. One license is necessary for each axis group.
1TGMPCNCX.00-01 This license makes it possible to use a Cartesian mechanical system. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPCODEBOX.10-01 mapp CodeBox makes it possible to program directly at the machine via the HMI application. The behavior of the machine can thus be changed without an additional engineering tool. There is basic access via Ladder Diagram and high-level language access via Structured Text.
1TGMPCONTROL.00-01 This license includes advanced functions in closed-loop control and signal processing. This includes areas such as autotuning, system identification, statistical data evaluation and profile generation.
1TGMPCUSMEC.00-01 This license makes it possible to use a custom mechanical system. The maximum number of path-controlled axes is 4. One license is necessary per axis group. Included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPDATA.02 B&R software license - MpData - Single license - Tracing variable values at runtime - Recording on value change, trigger or time interval - Dynamic variable assignment at runtime - Data archiving in CSV file(s) - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative.
1TGMPDATA.10-01 mapp Data makes it possible log process data. The user defines which process data should be persisted and in which time grid. In addition, data can be displayed in table form or evaluated statistically.
1TGMPDB.20-01 mapp Database makes it possible to connect to a database. It is possible to write data to the database or read out data from the database.
1TGMPDELTA.00-01 This license makes it possible to use a delta mechanical system. The maximum number of path-controlled axes is 4. One license is necessary per axis group. Included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPDELTA.02 B&R software license - MpDelta - Single license - Delta robot interface - Starting programs, jogging, etc. - Various coordinate systems - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative. The license for the CNC channel and transformation must be ordered separately.
1TGMPDELTAX.00-01 This license makes it possible to use a delta mechanical system. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPDS402.20-01 The mapp Axis "DS402-compliant drive" license allows the use of DS402-compatible drives via POWERLINK. One license is required for each axis.
1TGMPELS.10-01 More precise closed-loop control of flexible drive systems with model-based control and integrated virtual sensors. License required for ACOPOS P3.
1TGMPENERGY.02 B&R software license for MpEnergy - Single-user license - Collect energy and power data - Display energy and power data via HMI application - Integrate external energy consumers - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative.
1TGMPENERGY.10-01 mapp Energy collects energy data from various modules in the machine and prepares the data so that energy consumption can be visualized. In addition, data is collected and made available as a file for analysis.
1TGMPFLAT.02 - mapp Technology flat-rate includes "1TGMPYYYYY.02" single licenses per PLC - Future "1TGMPYYYYY.02" single-user licenses are also covered.
1TGMPHYD.00-01 mapp Hydraulics provides a simple approach to optimizing closed-loop control of a wide range of hydraulic systems. By configuring all hydraulic components, such as pumps, valves and cylinders, the hydraulic system can be clearly displayed. Self-adjusting controllers ensure high control quality. Integrated simulation enables fast virtual commissioning.
1TGMPISQRIP.10-01 Compensation for motor-specific disturbances. License required for ACOPOS P3.
1TGMPOEE.02 B&R software license - MpOee - Single license - Records overall equipment effectiveness (KPI) for measuring productivity - Display of measured values as list, timeline or graph - Export of measured values in CSV format - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative.
1TGMPOEE.10-01 mapp OEE calculates overall equipment effectiveness based on the performance, availability and quality of the machine. The calculated data is then prepared for display in the form of a list or graph or made available for export.
1TGMPPACKML.02 B&R software license - MpPackML - Single license - OMAC PackML state model - Configuration of states for each operating mode - Support for several operating modes - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative.
1TGMPPACKML.10-01 mapp PackML provides support when implementing the OMAC PackML standard. Special focus is placed on the state model as well as managing the various operating modes. In addition, the current machine state can be shared with other machines/stations in the network using PackTags.
1TGMPPAPER.20-01 Widget "Paper" is based on SVG technology and makes it possible to implement animations, transitions and transformations in a mapp View HMI application to show the machine process in motion.
1TGMPPLAST.00-01 Basic license for mapp Plastics. This license is required to use the advanced functions in the mapp Control Technology Package that are related to machines in the plastics industry. The license includes e.g. mapp Clamp (operation of a clamp), mapp Inject (operation of injection and plasticizing), mapp Ejector (operation of an ejector), mapp InjUnit (operation of an injection unit), as well as other basic functions of a machine in this sector.
1TGMPPMPHP.10-01 The "High-performance" auxiliary feature of the servo pump controller enables decentralized pressure and speed control on an ACOPOS servo drive. Short sampling times and very short reaction times enable minimal pressure overshoot and highly dynamic pressurization. This makes it possible to achieve the highest performance in terms of pressure control.
1TGMPPMPPROT.10-01 Using the pump protection feature of the servo pump controller, a servo pump can be protected against thermal overheating. This enables energy-efficient operation in the low speed range. Due to the additional shutdown protection for motor and drive, it is also possible to operate both briefly in overload mode to cover peak loads without causing an undesirable shutdown of the servo pump.
1TGMPPMPTUNE.10-01 The innovative autotuning feature from mapp Hydraulics can identify the hydraulic system relevant for servo pump control at any time and then determine the optimal pressure and speed control parameters. This guarantees the highest possible control quality and allows the hydraulic system to operate at its limits.
1TGMPREACT.10-01 User-specific functions directly on the drive with low cycle time. License required for ACOPOS P3.
1TGMPREPCTRL.10-01 Automatic compensation of lag error caused by periodic disturbances. License required for ACOPOS P3.
1TGMPREPORT.20-01 mapp Report makes it possible to generate PDF reports directly at the machine. A wide range of data can be included in the report, such as diagnostic data or current production values. These reports can then be localized and exported in a user-specified design.
1TGMPROBCDC.10-01 This license makes it possible to use cutter diameter compensation. One license is necessary for each axis group.
1TGMPROBCNC.10-01 License for mapp Robotics and mapp CNC 4+ axes "Premium" package, includes one axis group with any number of system-supported, path-controlled axes. mapp Axis "Premium" functionality for path-controlled axes is included. One license per target system is required. This license is subject to the dual-use export restrictions of EU Regulation (EC) 2021/821.
1TGMPROBCNC.20-01 License for mapp Robotics and mapp CNC 4+ axes "Ultimate" package, includes any number of system-supported axis groups with any number of system-supported path-controlled axes. mapp Axis "Ultimate" functionality for path-controlled axes is included. One license per target system is required. This license is subject to the dual-use export restrictions of EU Regulation (EC) 2021/821.
1TGMPROBFF.10-01 This license makes it possible to use feed-forward control based on a dynamic model. One license is necessary for each axis group.
1TGMPROBFLAT.00-01 This license makes it possible to use any number of axis groups (of all types) on a target system. An unlimited number of path-controlled axes per axis group is possible. Only one license is necessary per target system; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPROBO4.00-01 This license makes it possible to use a 4-axis robotic arm mechanical system. The maximum number of path-controlled axes is 4. One license is necessary per axis group. Included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPROBO4X.00-01 This license makes it possible to use a 4-axis robotic arm mechanical system. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPROBO5X.00-01 This license makes it possible to use a 5-axis robotic arm mechanical system. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPROBO6X.00-01 This license makes it possible to use a 6-axis robotic arm mechanical system. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPROBOARM.02 B&R software license - MpRoboArm - Single license - Interface for serial robot kinematics (anthropomorphic) - Starting programs, jogging, etc. - Various coordinate systems - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative. The license for the CNC channel and transformation must be ordered separately.
1TGMPROBOX.02 B&R software license - MpRoboX - Single license - Flexible use of various robot kinematics - Starting programs, jogging, etc. - Various coordinate systems - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative. The license for the CNC channel and transformation must be ordered separately.
1TGMPROBPMF.10-01 This license makes it possible to use programmed moving frames. One license is necessary for each axis group.
1TGMPSAFETYX.00-01 B&R software license MpSafetyX - Single license - For interacting with B&R safety components - Provides secure data exchange between HMI elements and the SafeLOGIC controller - Transfer of safe parameters from an HMI application to the safe application - Support for modular software concepts - Web-based diagnostics and XML configuration
1TGMPSCARA.00-01 This license makes it possible to use a SCARA mechanical system. The maximum number of path-controlled axes is 4. One license is necessary per axis group. Included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPSCARA.02 B&R software license - MpScara - Single license - SCARA robot interface - Starting programs, jogging, etc. - Various coordinate systems - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative. The license for the CNC channel and transformation must be ordered separately.
1TGMPSCARAX.00-01 This license makes it possible to use a SCARA mechanical system. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
1TGMPSEQ.20-01 mapp Sequence makes it possible to implement dynamic machine sequences. It allows the operator to influence the production sequence as needed directly via the machine's HMI application without having to change the software.
1TGMPSMCADV.10-01 This license activates the use of the "openSAFETY advanced extension set" for SafeMOTION. License required for ACOPOS P3.
1TGMPSMCPOS.10-01 This license activates the use of the "openSAFETY encoder basic set" for SafeMOTION. License required for ACOPOS P3.
1TGMPSMCVEL.10-01 This license activates the use of the "openSAFETY speed extension set" for SafeMOTION. License required for ACOPOS P3.
1TGMPSPINDLE.02 B&R software license - MpSpindle - Single license - Axis spindle functionality - Interface to handheld operating device - Interface to CNC program - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative.
1TGMPSRV.00-01 Basic license for mapp Services. Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp User (user management), mapp Alarm (alarm management with reference to VC4), mapp File (file explorer), mapp Skyline (visualization of a machine line in combination with a mapp View widget), mapp J1939 (SAE J1939 protocol) and mapp Recipe (recipe management).
1TGMPTEMP.10-01 mapp Temperature provides functions for optimal control of temperature processes. Requirements such as autotuning controllers, zone-synchronous heating profiles, minimum overshoot or multi-zone control for heating and cooling processes can be easily configured.
1TGMPTRKCOLL.10-01 This license makes it possible to use variable collision avoidance. This type of collision avoidance is characterized by the fact that the minimum spacing between shuttles depends on their current positions. In general, it therefore allows reduced spacing. One license is necessary for each assembly.
1TGMPTWEET.20-01 mapp Tweet makes it possible to transmit messages directly from the machine. This allows service technicians to be informed of emergencies involving the machine via SMS text message. Quick responses to critical situations are possible via a direct connection to mapp AlarmX.
1TGMPUSER.02 B&R software license - MpUser - Single license - User and group management - Password management (e.g. expiration date) - Password encryption - Import and export of users and groups - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative.
1TGMPUSERX.02 B&R software license - MpUserX - Single-user license - User and role management - Password management (e.g. expiration date) - Password encryption - Import and export of users and roles - Support for modular software concepts - Web-based diagnostics and XML configuration The use of mapp flat-rate 1TGMPFLAT.02 is possible as an alternative.
1TGMPUSERX.10-01 mapp UserX allows the implementation of user management based on the Automation Studio user role system. This includes logging in/out, creating and editing users and saving additional user data (e.g. telephone numbers). Changes to user data can also be recorded as audit events.
1TGMPVIEW.00-01 Contains mapp View server, one client license and a standard set of widgets
1TGMPVISION.00-01 The mapp Vision basic license makes it possible to access various machine vision functions such as: - CodeReader - ModelBasedBlob - Matching - ...
1TGMPVNCVIEW.20-01 This widget establishes a connection to a VNC server and displays its contents in the web-based mapp View HMI application.
1TGMPWEBH.00-01 mapp Web Handling offers a solution for closed-loop tension control of complete web processing machines. It covers the rewinding and unwinding process as well as the tension and dancer control of every zone. Integrated simulation allows the project to be commissioned without a real plant.
1TGSIMTS.CRP.00-01 The corporate license allows the use of Automation Studio Target for Simulink by all users at a company at all of a company's sites, including all associated companies, for a period of one year. With the corporate license, it is permitted to license Automation Studio Target for Simulink on a B&R Automation PC that is delivered with the machine if it can be guaranteed that only service personnel working for the machine or plant manufacturer will have access to that instance of Automation Studio. Automation Studio Target for Simulink enables automatic code generation from MATLAB/Simulink for Automation Studio. Support for C, C++ for tasks and function blocks. Simulink external mode, Simulink C-S functions, model referencing and SimScape are also supported. Licensing takes place via activation over the Internet. After one year, the license will automatically be extended an additional year and invoiced accordingly as long as the license has not been canceled before expiration.
1TGSIMTS.SNG.00-01 The single-user license allows exactly one user to use Automation Studio Target for Simulink at any given time for a period of one year. Automation Studio Target for Simulink enables automatic code generation from MATLAB/Simulink for Automation Studio. Support for C, C++ for tasks and function blocks. Simulink external mode, Simulink C-S functions, model referencing and SimScape are also supported. The license is stored on a Technology Guard (dongle). This permits multiple users to share the right to use Automation Studio on different workstations by connecting the Technology Guard with the single-user license to the respective workstation computer. After one year, the license will automatically be extended an additional year and invoiced accordingly as long as the license has not been canceled before expiration. The Technology Guard is not included in the single-user license (separate order required).
1TGSIMTS.SNG.00-02 The single-user license allows exactly one user to use Automation Studio Target for Simulink at any given time for a period of one year. Automation Studio Target for Simulink enables automatic code generation from MATLAB/Simulink for Automation Studio. Support for C, C++ for tasks and function blocks. Simulink external mode, Simulink C-S functions, model referencing and SimScape are also supported. The license is stored in a software license container that is permanently bound to the computer. Transferring the license to another computer is therefore not possible. After one year, the license will automatically be extended an additional year and invoiced accordingly as long as the license has not been canceled before expiration.
1TGSIMTS.STE.00-01 A site license allows the use of Automation Studio Target for Simulink by any number of users at a single company location. The users must be employed at the respective company site but can use Automation Studio Target for Simulink regardless of their location (internationally active service technicians, for example). Automation Studio Target for Simulink enables automatic code generation from MATLAB/Simulink for Automation Studio. Support for C, C++ for tasks and function blocks. Simulink external mode, Simulink C-S functions, model referencing and SimScape are also supported. Licensing takes place via activation over the Internet. After one year, the license will automatically be extended an additional year and invoiced accordingly as long as the license has not been canceled before expiration.
1TGSWAS.STE.E0-01 This Automation Studio license permits the licensing of any number of users for research and educational purposes at the site of the educational facility. The license expires automatically after 400 calendar days and cannot be extended. The license also includes the use of the software on private PCs belonging to students as long as this is permitted and desired by the educational institution. The educational license is not permitted to be used for commercial purposes.

Vyberte prosím zemi a jazyk

B&R Logo