Repeat accuracy
| Repeat accuracy | Typ. 10 µm |
| Detection | |
| Absolute ID | Integrated |
Operating conditions
| Shuttle temperature during operation | 5 to 70°C |
| Payload | |
| Maximum | 3 kg |
Ambient conditions
| Temperature | |
| Storage | -40 to 70°C |
| Transport | -40 to 70°C |
| Relative humidity | |
| Operation | 5 to 85%, non-condensing |
| Storage | 5 to 85% |
| Transport | 95% at 40°C |
Mechanical properties
| Dimensions | |
| Width | 156 mm |
| Length | 236 mm |
| Height | 12.35 mm |
| Weight | 2 kg |
| Max. tightening torque | 2.5 Nm |
Materiálové číslo:
8FLS4.24160.00I-1Popis:
ACOPOS 6D shuttle S4 240 x 160 x 12 mm, payload 3.0 kg
| Dokumentace | Verze (datum) | Ke stažení |
|---|---|---|
| ACOPOS 6D S4 user´s manual | PDF / 7 MB | |
| Data sheet 8FLS4.24160.00I-1 | PDF / 139 KB |