Materiálové číslo Popis
8FLS4.16160.00I-1 ACOPOS 6D shuttle S4 160 x 160 x 12 mm, payload 1.8 kg
8FLS4.24160.00I-1 ACOPOS 6D shuttle S4 240 x 160 x 12 mm, payload 3.0 kg
8FLS4.24240.00I-1 ACOPOS 6D shuttle S4 240 x 240 x 12 mm, payload 5.0 kg
8FLS4.28280.00I-1 ACOPOS 6D shuttle S4 280 x 280 x 12 mm, payload 7.0 kg
8FLS4.32160.00I-1 ACOPOS 6D shuttle S4 320 x 160 x 12 mm, payload 4.2 kg
8FLS4.32320.00I-1 ACOPOS 6D shuttle S4 320 x 320 x 12 mm, payload 10.0 kg
8FLS4.40400.00I-1 ACOPOS 6D shuttle S4 400 x 400 x 14 mm, payload 16.0 kg
8FLS4.44280.00I-1 ACOPOS 6D shuttle S4 440 x 280 x 14 mm, payload 12.0 kg
8FLS4.44440.00I-1 ACOPOS 6D shuttle S4 440 x 440 x 14 mm, payload 20.0 kg
8FLS4.60600.00I-1 ACOPOS 6D shuttle S4 600 x 600 x 18 mm, payload 40.0 kg

Vyberte prosím zemi a jazyk

B&R Logo