General information
| Cable cross section | 2x 6 mm² + 1x (2x 0.34 mm²) |
| Durability |
Oil resistance per EN 60811-4040 Flame-retardant per EN 60332-1-2 Hydrolysis resistance per EN 50396 Microbial resistance per EN 50396 Halogen-free per EN 60754 Silicone-free per VW PV 3.10.7 |
| Certification | E343712 RU AWM STYLE 20233 80°C 300 V VW-1 |
Cable construction
| Outer jacket | |
| Material | TPU, flame-retardant |
Connector
| Type | 4-pin female circular connector |
| Mating cycles | >500 |
| Contacts | 4 |
| Degree of protection per EN 60529 | Connected IP65/IP67 |
Electrical properties
| Nominal voltage |
300 VDC (power) 60 VDC (signal) |
| Nominal current |
30 A (power) 2 A (signal) |
Ambient conditions
| Temperature | |
| Moving | -20 to 80°C |
Mechanical properties
| Dimensions | |
| Length | 5 m |
| Diameter | 10.5 mm |
| Bend radius | |
| Single bend | ≥3x cable diameter |
| Moving | ≥12.5x cable diameter |
| Torsional strength | Max. 720°/m |
| Weight | 1.2 kg |
Materiálové číslo:
8YFLCP0005.00430-1Popis:
ACOPOS 6D power cable, length 5 m, 4-pin X-coded female M20 connector
| Dokumentace | Verze (datum) | Ke stažení |
|---|---|---|
| Data sheet 8YFLCP0005.00430-1 | PDF / 150 KB |