|
X20cCM0985-1
|
X20 digital and analog mixed module, coated, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
|
|
|
X20cDM9324
|
X20 digital mixed module coated, 8 inputs, 24 VDC, sink, configurable input filter, 4 outputs, 24 VDC, 0.5 A, source, 1-wire connections
|
|
|
X20cDO2633
|
X20 digital output module, coated, 2 triac outputs, 48 to 240 VAC, 2 A, L-switching, phase angle control, 240 V keyed
|
|
|
X20cDO4332
|
X20 digital output module, coated, 4 outputs, 24 VDC, 2 A, source, 3-wire connections
|
|
|
X20cDO4332-1
|
X20 digital output module, coated, 4 outputs, 24 VDC, 2 A, source, 3-wire connections, PWM output
|
|
|
X20cDO4649
|
X20 digital output module coated, 4 relays, normally open contacts, 240 VAC / 5 A
|
|
|
X20cDO6529
|
X20 digital output module coated, 6 relays, normally open contacts, 115 VAC / 0.5 A, 30 VDC / 1 A
|
|
|
X20cDO6639
|
X20 digital output module, coated, 6 relays, normally open contacts, 240 VAC / 2 A, 30 VDC / 2 A
|
|
|
X20cDO8332
|
X20 digital output module, coated, 8 outputs, 24 VDC, 2 A, source, supply directly on module, 1-wire connections
|
|
|
X20cDO9321
|
X20 digital output module, coated, 12 outputs, 24 VDC, 0.5 A, sink, 1-wire connections
|
|
|
X20cDO9322
|
X20 digital output module, coated, 12 outputs, 24 VDC, 0.5 A, source, 1-wire connections
|
|
|
X20cDOF322
|
X20 digital output module, coated, 16 outputs, 24 VDC, 0.5 A, source, 1-wire connections
|
|
|
X20cDS1119
|
X20 multifunction digital signal processor, coated, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function
|
|