General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Malzeme numarası:
VSC523F26.051P-000Açıklama:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - With inference accelerator - 4 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP - Color - Lens 12 mm, F4 with adjustable focus - LED 16x white - Standard LED optics - Polished glass on both sides and high AR coating
| Automation Studio donanım yükseltmeleri | Sürüm (Tarih) | İndirme |
|---|---|---|
| V4.7 HW Upgrade (VSC523F26.051P-000) | EXE / 16 MB | |
| V6.0 HW Upgrade (VSC523F26.051P-000) | EXE / 16 MB |
| Dökümantasyon | Sürüm (Tarih) | İndirme |
|---|---|---|
| Smart Camera User's Manual | PDF / 13 MB |
| M-CAD (Mechan. Şablonlar) | Sürüm (Tarih) | İndirme |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 MB |
| Sertifikalar | Sürüm (Tarih) | İndirme |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 KB |