|
8BAC0120.000-1
|
ACOPOSmulti plug-in module, EnDat 2.1 interface
|
|
|
8BAC0120.001-2
|
ACOPOSmulti plug-in module, EnDat 2.2 interface
|
|
|
8BAC0121.000-1
|
ACOPOSmulti plug-in module, HIPERFACE interface
|
|
|
8BAC0122.000-1
|
ACOPOSmulti plug-in module, resolver interface 10 kHz
|
|
|
8BAC0123.000-1
|
ACOPOSmulti plug-in module, incremental encoder and SSI absolute encoder interface for RS422 signals
|
|
|
8BAC0123.001-1
|
ACOPOSmulti plug-in module, incremental encoder interface for 5 V single-ended and 5 V differential signals
|
|
|
8BAC0123.002-1
|
ACOPOSmulti plug-in module, incremental encoder interface for 24 V single-ended and 24 V differential signals
|
|
|
8BAC0124.000-1
|
ACOPOSmulti plug-in module, SinCos interface
|
|
|
8BAC0125.000-1
|
ACOPOSmulti plug-in module, SinCos EnDat 2.1/SSI/BiSS interface
|
|
|
8BAC0130.000-1
|
ACOPOSmulti plug-in module, 2 digital outputs, 50 mA, max. 62.5 kHz, 2 digital outputs, 500 mA, max. 1.25 kHz, 2 digital inputs 24 VDC
|
|
|
8BAC0130.001-1
|
ACOPOSmulti plug-in module, 2 digital outputs, 50 mA, max. 62.5 kHz, 4 digital outputs, 500 mA, max 1.25 kHz
|
|
|
8BAC0132.000-1
|
ACOPOSmulti plug-in module, 4 analog inputs ±10 V
|
|
|
8BAC0133.000-1
|
ACOPOSmulti plug-in module, 3 RS422 outputs for ABR encoder emulation, 1 MHz
|
|