Malzeme numarası Açıklama
8EI017HCDS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 17 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
8EI022HCDS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 22 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
8EI2X2HCDS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 2.2 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
8EI2X2MCDS0.XXXX-1 ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 2x 2.2 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
8EI4X5HCDS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 4.5 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
8EI4X5MCDS0.XXXX-1 ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 2x 4.5 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
8EI8X8HCDS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 8.8 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
8EI8X8MCDS0.XXXX-1 ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 2x 8.8 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting

Lütfen ülke ve dil seçin

B&R Logo