Número do material Descrição
8SCS000.0000-00 ACOPOSmulti shield component set: 1x shield plate 1x type 0, 1x hose clamp, B 9 mm, D 12-22 mm
8SCS000.0005-00 ACOPOSmulti shield component set: 50x shield plate 1x type 0, 50x hose clamp, B 9 mm, D 12-22 mm
8SCS000.000A-00 ACOPOSmulti shield component set: 100x shield plate 1x type 0, 100x hose clamp, B 9 mm, D 12-22 mm
8SCS001.0000-00 ACOPOSmulti shield component set: 1x shield plate 4x type 1, 1x hose clamp, B 9 mm, D 12-22 mm
8SCS002.0000-00 ACOPOSmulti shield component set: 1x clamping plate, 2x clamp D 4-13.5 mm, 2x screws
8SCS002.0005-00 ACOPOSmulti shield component set: 50x clamping plate, 100x clamp D 4-13.5 mm, 100x screws
8SCS002.000A-00 ACOPOSmulti shield component set: 100x clamping plate, 200x clamp D 4-13.5 mm, 200x screws
8SCS003.0000-00 ACOPOSmulti shield component set: 1x shield mounting plate 4x 45°, 8x screws
8SCS004.0000-00 ACOPOSmulti shield component set: 1x shield plate 4x type 0, 2x hose clamps, B 9 mm, D 32-50 mm
8SCS005.0000-00 ACOPOSmulti shield component set: 1x slot cover / shield plate
8SCS005.0002-00 ACOPOSmulti shield component set: 20x slot cover / shield plate
8SCS005.0005-00 ACOPOSmulti shield component set: 50x slot cover / shield plate
8SCS006.0000-00 Shield component set 1xTEMPL
8SCS007.0000-00 ACOPOSmulti shield component set: 1x shield mounting plate 2x 45°, 4x screws
8SCS008.0000-00 ACOPOSmulti shield component set: 1x shield plate 2x type 0, 1x hose clamp, B 9 mm, D 23-35 mm
8SCS009.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK8-14, 1x shield connection clamp SK14
8SCS009.000A-00 ACOPOSmulti shield component set: 100 ACOPOSmulti holding plate SK8-14, 100 shield connection clamp SK14
8SCS010.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK14-20, 1x shield connection clamp SK20
8SCS011.0005-00 shield component set: 50x shield connection clamp type: SK20

Por favor escolha o país e o idioma

B&R Logo