Número do material Descrição
8EI2X2HWTS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 3x 2.2 A, SafeMOTION, 3 axes, wall mounting
8EI2X2MWTS0.XXXX-1 ACOPOS P3 servo drive , 1x 110-230 VAC, 3x 200-230 VAC, 3x 2.2 A, SafeMOTION, 3 axes, wall mounting
8EI4X5HWTS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 3x 4.5 A, SafeMOTION, 3 axes, wall mounting
8EI4X5MWTS0.XXXX-1 ACOPOS P3 servo drive , 1x 110-230 VAC, 3x 200-230 VAC, 3x 4.5 A, SafeMOTION, 3 axes, wall mounting
8EI8X8HWTS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 3x 8.8 A, SafeMOTION, 3 axes, wall mounting
8EI8X8MWTS0.XXXX-1 ACOPOS P3 servo drive , 1x 110-230 VAC, 3x 200-230 VAC, 3x 8.8 A, SafeMOTION, 3 axes, wall mounting

Por favor escolha o país e o idioma

B&R Logo