Material Number Description
X20CA0E61.00020 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.2 m
X20CA0E61.00025 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.25 m
X20CA0E61.00030 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.3 m
X20CA0E61.00035 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.35 m
X20CA0E61.00040 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.4 m
X20CA0E61.00050 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m
X20CA0E61.00100 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
X20CA0E61.00150 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1.5 m
X20CA0E61.00200 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 2 m
X20CA0E61.00500 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 5 m
X20CA0E61.01000 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 10 m
X20CA0E61.01500 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 15 m
X20CA0E61.02000 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 20 m
X20CA0E61.0300 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 30 m
X20CA0E61.0400 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 40 m
X20CA0E61.0500 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 50 m
X20CA0E61.1000 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 100 m
X20CA3E61.0100 POWERLINK/Ethernet connection cable, RJ45 to RJ45, can be used in cable drag chains, 10 m
X20CA3E61.0150 POWERLINK/Ethernet connection cable, RJ45 to RJ45, can be used in cable drag chains, 15 m
X20CA3E61.0200 POWERLINK/Ethernet connection cable, RJ45 to RJ45, can be used in cable drag chains, 20 m

Wybierz kraj i język

B&R Logo