Material Number Description
8EI013HCSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 13 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting
8EI017HCSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 17 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting
8EI024HCSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 24 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting
8EI034HCSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 34 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting
8EI044HCSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 44 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting
8EI1X6HCSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 1.6 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting
8EI1X6MCSS0.XXXX-1 ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 1.6 A, SafeMOTION EnDat 2.2, 1 axis, AS, cold plate or pass-through mounting
8EI2X2HCSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 2.2 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting
8EI2X2MCSS0.XXXX-1 ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 2.2 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting
8EI4X5HCSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 4.5 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting
8EI4X5MCSS0.XXXX-1 ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 4.5 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting
8EI8X8HCSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 8.8 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting
8EI8X8MCSS0.XXXX-1 ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 8.8 A, SafeMOTION, 1 axis, AS, cold plate or pass-through mounting

Wybierz kraj i język

B&R Logo