Material Number Description
8SCSE01.0100-00 ACOPOS P3 shield component set: 1x ACOPOS P3 shield mounting plate, 1x 2x M3x6 screws
8SCSE01.0200-00 ACOPOS P3 shield component set: 1x ACOPOS P3 shield mounting plate, 2x 2x M3x6 screws
8SCSE01.0300-00 ACOPOS P3 shield component set: 1x support plate with 2 grounding clamps 3-6 mm, 1x M4x6 screw
8SCSE02.0100-00 ACOPOS P3 shield component set: 1x shield connection clamp type SK14
8SCSE02.0200-00 ACOPOS P3 shield component set: 1x shield connection clamp type SK20
8SCSE04.0101-00 ACOPOS P3 shield set: 10x grounding clamp SKDZ4 8-11 mm
8SCSE04.010A-00 ACOPOS P3 shield set: 100x grounding clamp SKDZ4 8-11 mm
8SCSE04.0201-00 ACOPOS P3 shield set: 10x grounding clamp SKDZ4 11-16 mm
8SCSE04.020A-00 ACOPOS P3 shield set: 100x grounding clamp SKDZ4 11-16 mm
8SCSE04.0301-00 ACOPOS P3 shield set: 10x grounding clamp SKDZ4 17-22 mm
8SCSE04.030A-00 ACOPOS P3 shield set: 100x grounding clamp SKDZ4 17-22 mm

Wybierz kraj i język

B&R Logo