Material Number Description
8BPE0001.0000-00 17-pin EnDat connector, speedtec, IP67, crimp contacts included in delivery: 17x 0.14-1.0 mm², cable terminals: 6.0-10.0 mm, UL/CSA listed
8BPM0001.0000-00 8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 0.35-2.5 mm² + 4x 0.14-1.0 mm², cable terminals: 9.5-14.5 mm, UL/CSA listed
8BPM0002.0000-00 8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 2.5-4.0 mm² + 4x 0.14-1.0 mm², cable terminals: 14.0-17.0 mm, UL/CSA listed
8BPM0003.0000-00 8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 1.5-10.0 mm² + 4x 0.35-2.5 mm², cable terminals: 16.5-25.0 mm, UL/CSA listed
8BPR0001.0000-00 12-pin resolver connector, speedtec, IP67, crimp contacts included in delivery: 12x 0.14-1.0 mm², cable terminals: 6.0-10.0 mm, UL/CSA listed
8BPR0002.0000-00 12-pin series 615 signal connector, IP67, crimp contacts included in delivery: 12 x 0.14-1.0 mm², 1 x coding contact, cable terminals: 6-7.5 mm
8XMFLC.01-1 4-pin fan connector, plastic housing, 4x 0.75-1.5 mm², tightening torque of union nut: 3 Nm
8XMFLC.02-1 4-pin fan connector, push-in connection, die-cast aluminum housing, 4x 0.14-1.5 mm², tightening torque union nut: 5.5 Nm, ambient temperature (operation) -40°C ... 125°C with cable gland

Wybierz kraj i język

B&R Logo