DWL@DWL10000813113
| Wersja | Język | System operacyjny | Data | Rozmiar | Typ | Pobierz |
|---|---|---|---|---|---|---|
| 1.0.2.2 | * | 08/10/2026 | 2 MB | EXE | AS6_HW_X90AISG0.02-00.exe | |
| Opis |
V6.0 HW Upgrade (X90AISG0.02-00) Revision information X90AISG0.02-00 Version 1.0.2.2: ID: Firmware signature enables automaticverification of the authenticity on thetarget system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.0.2.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installationsystem NSIS used by B&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: RKFY-8985 Safe Data section not valid for X90 modules The X90 system is using SLX safety that does not support DATA_to_SafeDATA. This corresponding section has been removed. Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: No Firmware: 1\63389_1.fw(2) Version 1.0.0.0: ID: 678155 support for X90AISG0.02-00 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63389_1.fw(2) |
|||||
| Wersja | Język | System operacyjny | Data | Rozmiar | Typ | Pobierz |
| 1.0.2.1 | * | 19/08/2026 | 2 MB | EXE | AS6_HW_X90AISG0.02-00.exe | |
| Opis |
V6.0 HW Upgrade (X90AISG0.02-00) Revision information X90AISG0.02-00 Version 1.0.2.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: RKFY-8985 Safe Data section not valid for X90 modules The X90 system is using SLX safetythat does not support DATA_to_SafeDATA. This corresponding section has been removed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\63389_1.fw(2) Version 1.0.0.0: ID: 678155 support for X90AISG0.02-00 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63389_1.fw(2) |
|||||
| Wersja | Język | System operacyjny | Data | Rozmiar | Typ | Pobierz |
| 1.0.2.0 | * | 05/03/2025 | 2 MB | EXE | AS6_HW_X90AISG0.02-00.exe | |
| Opis |
V6.0 HW Upgrade (X90AISG0.02-00) Revision information X90AISG0.02-00 Version 1.0.2.0: ID: RKFY-8985 Safe Data section not validfor X90 modules The X90 system is using SLX safety that does not supportDATA_to_SafeDATA. This corresponding section has been removed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\63389_1.fw(2) Version 1.0.0.0: ID: 678155 support for X90AISG0.02-00 Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 1\63389_1.fw(2) |
|||||