DWL@DWL10000878285
| Wersja | Język | System operacyjny | Data | Rozmiar | Typ | Pobierz |
|---|---|---|---|---|---|---|
| 1.7.1.1 | * | 07/10/2026 | 1 MB | EXE | AS6_HW_X20IF2772.exe | |
| Opis |
V6.0 HW Upgrade (X20IF2772) Revision information X20IF2772 Version 1.7.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.0.0: ID: 695775 Optimization of runtime behavour Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 695945 Corrected receive and transmit functionality Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7973_0.pci(7689), 1\7973_1.pci(7686), 1\7973_2.pci(7686), 1\7973a0.can(30), 1\7973a1.can(30), 1\7973a2.can(30) Version 1.5.0.0: ID: 681070 Corrected CAN handling Corrected CAN transmit interrupt handling and bus-free handling. Support HW-Variant 2. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7973_0.pci(2569), 1\7973_1.pci(2566), 1\7973_2.pci(2566), 1\7973a0.can(10), 1\7973a1.can(10), 1\7973a2.can(10) Version 1.4.0.0: ID: 670970 Corrected CAN handling Corrected CAN transmit interrupt handling and bus-free handling. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7973_0.pci(2569), 1\7973_1.pci(2565), 1\7973a0.can(10), 1\7973a1.can(10) Version 1.3.0.0: ID: 582565 Support HWvariant 1 Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 636055 Module documentation revised Data sheet V2.23 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7973_0.pci(1288), 1\7973_1.pci(1284), 1\7973a0.can(5), 1\7973a1.can(5) Version 1.1.0.0: ID: 517340 Module documentation revised Data sheet V2.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7973_0.pci(775), 1\7973a0.can(4) Version 1.0.9.0: ID: 473695 Error reading NodeSwitch corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7973_0.pci(775), 1\7973a0.can(4) Version 1.0.8.0: ID: 465965 Enhancement data point ModuleOk Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7973_0.pci(775), 1\7973a0.can(4) Version 1.0.7.1: ID: 304460 Wird als PR3626 weitergeführt -> Betrifft HW. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 423865 Extension of EPLAN data Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7973_0.pci(775), 1\7973a0.can(4) Version 1.0.7.0: ID: 302110 Compatibility to ATOM CPU Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 362810 INA node numbers corrected Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7973_0.pci(775), 1\7973a0.can(4) Version 1.0.6.0: ID: 291795 Compatibility to ATOM CPU Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7973_0.pci(772), 1\7973a0.can(4) Version 1.0.5.0: ID: 219740 TransmitQueue Reset command corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7973_0.pci(772), 1\7973a0.can(4) Version 1.0.4.0: ID: 190050 Correction of the LED assignment Correction of the LED assignment Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7973_0.pci(772), 1\7973a0.can(3) Version 1.0.3.0: ID: 183710 New diagnostic data points New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7973_0.pci(771), 1\7973a0.can(3) Version 1.0.2.0: ID: 164925 New CAN Firmware V3 No transmission possible after short circuit on CAN Bus Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\7973_0.pci(771), 1\7973a0.can(3) Version 1.0.1.0: ID: 163790 New Firmware V3 High Interrupt load when CAN-Bus error, watchdog possible Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7973_0.pci(515), 1\7973a0.can(2) |
|||||