DWL@DWL10000485166

Wersja Język
System operacyjny
Data
Rozmiar
Typ Pobierz
2.0.0 * Windows10 13/01/2022 6 KB ZIP CAN_Development_Kit_2.0.0.zip
Opis CAN Development Kit

This package contains a header file for B&R CAN driver I/O control calls. This allows driver functions to be accessed from Windows applications created with Microsoft Visual Studio, for example.

The B&R CAN driver must be installed on the device.

Changes

- Removed technical description. This is now available for download as the Windows CAN driver user's manual.
- Added support for B&R CAN driver.
- Removed support for controller-specific drivers "B&R Windows CAN driver (CC770)" and "B&R Windows CAN driver (SJA1000)".
Wersja Język
System operacyjny
Data
Rozmiar
Typ Pobierz
1.3 DE WES7, Windows10 30/03/2018 2 MB ZIP CAN_Development_Kit_V1_3.zip
Opis CAN Development Kit

This software can be used to access B&R CAN driver functions
directly from Windows applications created in Microsoft Visual
Studio, for example.

The appropriate CAN driver for the device must be installed.

The following B&R CAN drivers are supported:
- B&R CAN driver (CC770)
- B&R CAN driver (SJA1000)

----------------------------------------------------------------
Version 1.3 / 2017-12-15 / PAM
----------------------------------------------------------------

Changes

- Updated with Windows CAN driver technical description V3.4:
* Updated company name and logo.
* Added support for 5ACCIF02.CANE-000 on APC3100 and PPC3100.
* Added support for 5ACCIF01.ICAN-C00 on APC2200 and PPC2200.
* Added support for 5ACCIF01.ICAN-000 on APC2200 and PPC2200.
Loading
Powrót do listy

Wybierz kraj i język

B&R Logo