mapp View is part of the mapp Technology and provides a dedicated framework for creating HMI applications based on open web standards. User interfaces are configured directly in Automation Studio using modular components.

  • Contents
  • Describe the mapp View concept and features
  • Install, add and use the mapp View package to create your own web-based HMI application
  • Create a layout mock-up, connect areas and pieces of content to organize HMI pages
  • Use widgets, set up a navigation, include images and explain styling principles (property, style, theme)
  • Implement process variable data connections for the HMI application
  • Use the user role system to configure authentication and role-based access rights for the mapp View HMI application
  • Implement content localization using the unit and text system
  • Implement a connection between a trigger event and the subsequent action
  • Describe dynamic behavior and implement it with visibility control and positioning
  • Name different variable types and explain their scope and behavior
  • Create HMI applications for different devices and configure role-based views
  • Access the mapp View diagnostics page, identify an error situation and analyze HMI performance
  • Implement widgets to display machine data as charts
  • Create derived and compound widgets in a widget library

Learning format

Digital
Classroom
Online

Duration

3 days The duration and contents may vary depending on the country.

Order number

S5LT-TR3-0611-0 The order number may vary depending on the country.

Booking

Request form

Dates and registration

Wybierz kraj i język

B&R Logo