|
8DI440.ff022hi00-1
|
ACOPOSmotor, size 4, length 4, nominal speed 2200 rpm
|
|
|
8DI44S.ff022hi00-1
|
ACOPOSmotor SafeMOTION, size 4, length 4, nominal speed 2200 rpm
|
|
|
8DI450.ff022hi00-1
|
ACOPOSmotor, size 4, length 5, nominal speed 2200 rpm
|
|
|
8DI45S.ff022hi00-1
|
ACOPOSmotor SafeMOTION, size 4, length 5, nominal speed 2200 rpm
|
|
|
8DI460.ff022hi00-1
|
ACOPOSmotor, size 4, length 6, nominal speed 2200 rpm
|
|
|
8DI46S.ff022hi00-1
|
ACOPOSmotor SafeMOTION, size 4, length 6, nominal speed 2200 rpm
|
|