|
80CM01005.65-01
|
HIPERFACE encoder cable, length 1 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
|
|
|
80CM02005.65-01
|
HIPERFACE encoder cable, length 2 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
|
|
|
80CM03005.65-01
|
HIPERFACE encoder cable, length 3 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
|
|
|
80CM05005.65-01
|
HIPERFACE encoder cable, length 5 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
|
|
|
80CM10005.65-01
|
HIPERFACE encoder cable, length 10 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
|
|
|
80CM15005.65-01
|
HIPERFACE encoder cable, length 15 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
|
|
|
80CM20005.65-01
|
HIPERFACE encoder cable, length 20 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
|
|