B&R streamlines IP69K connectivity Stainless steel motors from B&R meet strict hygienic design standards and are now easier than ever to use. Employing a special connector, the motor can be connected and [...] up to 150°C exhibit a high standard of safety and reliability and therefore fit seamlessly into the B&R environment. Using the hybrid motor cable saves both time and money.
New muting modes from B&R make light curtains flexible With its new function blocks for programming network-integrated light curtains, B&R simplifies production of small batch sizes. Box muting, teach-in [...] . Muting modes as function blocks Each muting mode is preprogrammed as a certified function block. B&R's advanced muting modes provide all the most commonly required options and make light curtains co
B&R expands motor selection with Hiperface DSL Safety The safety functions of the B&R ACOPOS P3 servo drive are now also available for motors with a safe Hiperface DSL encoder. Machine builders now have [...] data transfer between motors and servo drives. Just like EnDat 2.2, HDSL Safety is compatible with all B&R safety functions. That includes functions such as Safely Limited Speed (SLS), Safe Operating Stop
more ACOPOS P3 With the new generation of the ACOPOS P3, B&R is setting new standards for performance, compact size… Read more TÜV Rheinland confirms B&R’s CRA Guide for POWERLINK The EU Cyber Resilience Act [...] a stent that ensures blood flow. Manufacturing these… Read more Our next steps for your step ahead B&R offers the products and services you need to succeed in a rapidly changing industry. Let's work together
CPU I/O board, ARM Cortex A8-600, 2 GB flash memory, 512 MB DDR3 SDRAM, 32 kB FRAM, 24 VDC, 2x Ethernet interface,1x CAN bus, 1x RS485 interface, 1x USB 2.0 interface, 35 digital inputs, 24 VDC, sink/source
CPU I/O board, ARM Cortex-A9, 667 MHz, 2 GB flash memory, 512 MB DDR3 SDRAM, 64 kB FRAM, 24 VDC, 2x Ethernet interface,1x CAN bus, 1x RS485 interface, 1x USB 2.0 interface, 35 digital inputs, 24 VDC,
1x CAN bus, 1x RS232. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and memory of the terminal: 800 MHz (ARM Cortex-A9), 1 GB DRAM.
1x CAN bus, 1x RS485. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and memory of the terminal: 800 MHz (ARM Cortex-A9), 1 GB DRAM.
国と言語を選ぶ