型番 説明
8F1CB0001.31110-0 ACOPOStrak ISC+PLK cable, length 1 m, 2x 8-pin male X-coded straight M12 connector
8F1CB0002.31110-0 ACOPOStrak ISC+PLK cable, length 2 m, 2x 8-pin male X-coded straight M12 connector
8F1CB00X2.31110-0 ACOPOStrak ISC+PLK cable, length 0.2 m, 2x 8-pin male X-coded straight M12 connector
8F1CB00X3.31110-0 ACOPOStrak ISC+PLK cable, length 0.3 m, 2x 8-pin male X-coded straight M12 connector
8F1CB00X5.31110-0 ACOPOStrak ISC+PLK cable, length 0.5 m, 2x 8-pin male X-coded straight M12 connector
8F1CB00X6.31120-0 ACOPOStrak ISC+PLK cable, length 0.6 m, 1x 8-pin male X-coded straight M12 connector, 1x 8-pin male X-coded angled M12 connector
8F1CB00X8.31110-0 ACOPOStrak ISC+PLK cable, length 0.8 m, 2x 8-pin male X-coded straight M12 connector
8F1CB00X8.31220-0 ACOPOStrak ISC+PLK cable, length 0.8 m, 2x 8-pin angled male M12 connector, X-coded

国と言語を選ぶ

B&R Logo