• Minimum space requirement in the control cabinet due to a thin design
  • Robust and reliable thanks to dynamic boost with a strong output characteristic curve for starting heavy loads
  • Optical and preventive function monitoring with three-color LED and dry switching contact
  • Easy handling due to push-in connections, label fields, wire stripping mark and tamper-resistant setup
  • Can be connected in parallel for increased power and redundancy
  • Temperature range: -25°C to +70°C
  • Worldwide use thanks to AC and DC wide-range input
  • International certification package
型番 説明
0PS3100.3 24 VDC power supply unit, 3-phase, 10 A, input 400 to 500 VAC, wide range, thin design, top-hat rail installation
0PS3200.3 24 VDC power supply unit, 3-phase, 20 A, input 400 to 500 VAC, wide range, thin design, top-hat rail installation
0PS3201.3 48 VDC power supply unit, 3-phase, 20 A, input 400 to 500 VAC, wide range, thin design, top-hat rail installation
0PS3400.3 24 VDC power supply unit, 3-phase, 40 A, input 400 to 500 VAC, wide range, thin design, top-hat rail installation

国と言語を選ぶ

B&R Logo