1TGMPCNC5X.00-01

General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
Certifications
CRA (Cyber Resilience Act) Evaluation ongoing
型番:
1TGMPCNC5X.00-01
説明:

This license allows the use of a mechanical system with five axes, including orientation axes. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 428/2009. This license contains the function of the mapp Axis basic license (1TGMPAXIS.00-01).

代表的な用途:
  • Separation processes (laser cutting, water jet cutting)
  • Cutting processes (milling, turning, drilling)
  • Sheet metal working (bending, punching, pressing)
機能の範囲:

The mapp CNC licenses include all necessary functions to move axis groups using interpolation and path control. Tool spindles are fully integrated into the path control. This opens up lathe functions such as constant speed, feed per revolution and threading.

Additional functions include:

  • Jogging for intuitive manual operation
  • M-functions for communicating with the controller
  • Path definitions for limiting individual coordinates in space
  • Tools and tool tables for tool compensation
詳しい情報:

See the EULA at www.br-automation.com/eula.

必須アクセサリ
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)

国と言語を選ぶ

B&R Logo