DWL@DWL10000878434
| 仕様版 | 言語 | オペレーティングシステム | 日付 | サイズ | タイプ | ダウンロード |
|---|---|---|---|---|---|---|
| 1.2.1.1 | * | 2026/10/07 | 630 KB | EXE | AS6_HW_X67DM1321.exe | |
| 説明 |
V6.0 HW Upgrade (X67DM1321) Revision information X67DM1321 Version 1.2.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.0: ID: 287545 Error correction gate time measurement Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\4881_1.fw(292), 1\4881_2.fw(532), 1\4881_5.fw(770), 1\4881_6.fw(912), 1\4881_7.fw(912) Version 1.1.0.0: ID: 232835 Supportfor latch function added Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\4881_1.fw(292), 1\4881_2.fw(532), 1\4881_5.fw(770), 1\4881_6.fw(896) Version1.0.1.1: ID: 216150 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\4881_1.fw(292), 1\4881_2.fw(532), 1\4881_5.fw(770), 1\4881_6.fw(896) Version 1.0.1.0: ID: 190450 Enhancement of single channel or counter configuration on CANIO Enhancement of single channel or counter configuration on CANIO Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\4881_1.fw(292), 1\4881_2.fw(532), 1\4881_5.fw(770) |
|||||