B&R's integrated and intelligent safety technology enables machines to react safely without unnecessarily stopping the production process. It combines decentralized safety modules, fast safety communication and mapp Safety, which is part of mapp Technology software.
- Requirements
- Automation Studio
- Contents
- Understand and classify the safety concept behind B&R safety technology
- Independently implement a safety application using the example of a saw
- Add safe hardware modules to Automation Studio and correctly perform the configuration
- Create, configure and launch a safety application (SafeDESIGNER / SafeDesigner+)
- Implement safety functions such as an emergency stop, light curtains, operating mode selector switches and manual operation
- Configure and utilize communication channels between the CPU and safety controller (SafeLOGIC /SafeLogic+)
- Interactively test the safety application and verify the behavior of the safety functions
Learning format | ![]() | ![]() | ![]() |
|---|---|---|---|
Duration | 8 hours | 2 days The duration and contents may vary depending on the country. | |
Order number | S5LT-SOC-0515-0 This course is included as part of the company license, but it can also be ordered seperately. | S5LT-TR2-0515-0 The order number may vary depending on the country. | |
Booking | |||