VSS122001.021P-000

General information
Certifications
CE Yes
UKCA Yes
UL cTÜV SÜDus NRTL
Numero materiale:
VSS122001.021P-000
Descrizione:
Created by: MIRALEMOVI2M 2019-06-17 12:53:45 - Sensor 1.3 MP 90 fps - Lens 4.6 mm, F3.5 with adjustable focus - Base plate without LED - No LED optics - Polished glass on both sides and high AR coating
Aggiornamenti HW di Automation Studio Versione (data) Download
V4.7 HW Upgrade (VSS122001.021P-000) EXE / 15 MB
V6.0 HW Upgrade (VSS122001.021P-000) EXE / 15 MB
Certificati Versione (data) Download
EU Declaration Machine Vision System PDF / 192 KB
U10 041745 0021 TÜV Süd Certificate Smart Camera PDF / 254 KB
UK Declaration of Conformity Smart Camera PDF / 136 KB
Documentazione Versione (data) Download
Smart Camera User's Manual PDF / 12 MB
M-CAD (Mechan. Template) Versione (data) Download
3D File STEP Camera S-Mount STP / 27 MB

Si prega di scegliere il Paese e la lingua

B&R Logo