SDL3 converter for Automation PCs
Smart Display Link 3 offers additional advantages when used together with an external converter. For example, it can be used to connect Automation Panels to all Automation PC 910, Automation PC 620 and Automation PC 810 devices as well as to all Panel PCs. Upgrading systems to SDL3 in the course of retrofitting or modifications is extremely easy.
The SDL3 converter is also able to route the supply voltage so that an additional source of power on the panel is often unnecessary. Using the integrated SDL3 interface, two Automation Panels can be connected to an Automation PC 910 in dual independent display mode.
Uso flessibile con tutta la serie di prodotti
La configurazione modulare degli Automation Panel assicura la flessibilità necessaria per l’uso delle tecnologie SDL e SDL3 con tutte le generazioni di prodotti. È possibile utilizzare la tecnologia SDL3 anche con i sistemi a bracci rotanti esistenti e con i modelli personalizzati dei clienti.
Automation PC 910 with optional integrated Smart Display Link 3 transmitter
- Connected via SDL3 to the Automation Panel (single-touch and multi-touch)
- Automation Panel supplied with 24 VDC

Automation PC with external SDL3 converter
- Connected via SDL3 to the Automation Panel (single-touch and multi-touch)
- Automation Panel supplied with power via SDL3

Automation PC 910 with integrated Smart Display Link 3 and external SDL3 converter
- Connected via SDL3 to two Automation Panel displays (single-touch and multi-touch)
- 24 VDC supplied to the Automation Panel on the APC910
- Power supplied to the Automation Panel on the SDL3 converter via SDL3