Numero materiale Descrizione
6PFT51.070G-10B Power Panel FT51, 7" CPU and memory: ARM CPU (Cortex-A53, 1.6 GHz), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 1024 x 600 (WSVGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) 1x USB 2.0 host Client software: Integrated service page, VNC client, embedded web browser.
6PFT51.101E-10B Power Panel FT51, 10.1" CPU and memory: ARM CPU (Cortex-A53, 1.6 GHz), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 10.1", 1280 x 800 (WXGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) 1x USB 2.0 host Client software: Integrated service page, VNC client, embedded web browser.
6PFT51.156C-10B Power Panel FT51, 15.6" CPU and memory: ARM CPU (Cortex-A53, 1.6 GHz), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 15.6", 1920 x 1080 (FHD) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) 1x USB 2.0 host Client software: Integrated service page, VNC client, embedded web browser.
6PFT51.215C-10B Power Panel FT51, 21.5" CPU and memory: ARM CPU (Cortex-A53, 1.6 GHz), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 21.5", 1920 x 1080 (FHD) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) 1x USB 2.0 host Client software: Integrated service page, VNC client, embedded web browser.

Si prega di scegliere il Paese e la lingua

B&R Logo