DWL@DWL10000878277

Versione Lingua
Sistema operativo
Data
Taglia
Tipologia Download
1.7.1.1 * 07/10/2026 2 MB EXE AS6_HW_X20IF10D1-1.exe
Descrizione V6.0 HW Upgrade (X20IF10D1-1)

Revision information X20IF10D1-1

Version 1.7.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 1.6.0.0:

ID: 483025
Module documentation revised
Data sheet V1.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 627900
Replacement of the interfacecard in AS
"Replace HW Modul" works correktly
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 666300
IO mapping of the configured EtherNet/IP adapter is shown correctly.
IO mapping of the configured EtherNet/IP adapter is shown correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42779a1.fw(32), 1\42779_1.fw(13)

Version 1.5.0.0:

ID: 644055
New Firmware
Problem with "unconnected message handling" was fixed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42779a1.fw(30), 1\42779_1.fw(13)

Version 1.4.0.0:

ID: 598095
New Firmware
Problem with "unconnected message handling" was fixed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42779a1.fw(29), 1\42779_1.fw(13)

Version 1.3.1.0:

ID: 469100
netX configuration module name can be defined for X20IF10D1-1 in AS 4 at SGC CPU
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42779a1.fw(27), 1\42779_1.fw(12)

Version 1.3.0.0:

ID: 396810
EthernetIP master(X20IF10D1-1) only controls 12 slaves
Error fixed in Hilscher FW version 2.8.0.0
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 465630
insert ModulOK
Insert ModulOK fromAR4.25
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 465635
FDT/DTM Cycle Time change
Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42779a1.fw(26),1\42779_1.fw(12)

Version 1.2.1.0:

ID: 357120
Dynamic configuration
The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12)

Version 1.2.0.0:

ID: 283615
New firmware: ODVA certification
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12)

Version 1.1.1.0:

ID: 268245
Input data of Ethernet/IP slaves is no longer being transferred
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42779a1.fw(17), 1\42779_1.fw(12)

Version 1.1.0.0:

ID: 257440
Vendor ID changed
Module notifies now with the B&R Vendor ID
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42779a1.fw(15), 1\42779_1.fw(12)

Version 1.0.1.0:

ID: 239190
Interface module EtherNet/IP Scanner, first version
Interface module EtherNet/IP Scanner, first version
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42779a1.fw(13), 1\42779_1.fw(12)
Loading
Ritorna alla lista

Si prega di scegliere il Paese e la lingua

B&R Logo