Descrizione

Integrated safety technology offers considerable advantages over hardwired safety technology. The primary focus here is on the expandability and maintainability of the safety technology in the machine.

  • Integrated safety technology
  • Safe I/O modules
  • Adding and configuring SafeLOGIC / SafeLOGIC-X devices
  • Functionality of the enabling principle, multi-channel analysis and restart behavior
  • Project creation and hardware configuration
  • Working with SafeDESIGNERSafeDESIGNER is a feature in Automation Studio where the safety-related application is created and configured.
  • PLCopen Safety function blocks
  • Communication between the standard application and the safety application
  • Developing a safety application according to the V-model
  • Commissioning and service options
  • Documentation and example projects

Documenti forniti

TM500 – Introduction to Integrated Safety

Integrated safety technology offers considerable advantages over hard-wired safety technology. Project development, maintenance and flexibility are just a few of the key points.

Objectives and content

  • Requirements of a safety system
  • Features and philosophy of integrated safety technology at B&R
  • Safety principles and functionality
  • Overview of safety components
  • SafeKEY, SafeLOGIC and safe I/O modules
  • Information about the commissioning and maintenance of safety technology

Name

Model number

TM500 – Introduction to Integrated Safety

TM500TRE.00-GER

TM500TRE.00-ENG

TM510 – Working with SafeDESIGNER

TM510 – Working with SafeDESIGNER

Learning objectives and content

  • Configuring hardware in Automation Studio
  • Adding and configuring SafeLOGIC / SafeLOGIC-X devices
  • Adding and configuring safe I/O modules
  • Working with SafeDESIGNER
  • User management and interface
  • Linking I/O channels and configuring modules for safety
  • Simulation, online connection and download
  • Programming the safety application in the graphical editor
  • Commissioning the safety application
  • LED status indicators, diagnostic/status values
  • Module replacement and maintenance
  • Examples and exercises

Prerequisiti

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Codice prodotto

SEM510.2

Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento

Luogo dell'evento

B&R HQ: Odense
Rolundvej
5260 Odense
Danimarca

Organizzatore

B&R HQ: Odense
Rolundvej
5260 Odense
Danimarca

Telefono:
+45 / 6315 3080

Ulteriori informazioni

Da: 02/06/2026
Inizio: 08:00


A: 03/06/2026
Fine: 16:00


Stato della prenotazione:
Durata: 2 giorni

Lingua: Danese