Descrizione
The B&R drive solution provides flexible, high-performance tools for coupling drives electronically. This makes it possible to implement highly dynamic, synchronous couplings for linear and non-linear movements.
High-performance drive control solutions from B&R ensure that coupled movements are performed with the highest degree of precision.
Their use is simplified by the use of PLCopen-compliant mapp Motion components, making it quick and easy to implement drive couplings.
Learning objectives and content
- Basics of axis couplings
- Basics of axis groups
- Using virtual axes
- Linear coupling and dynamic phase shift
- Creating and using electronic cams
- Structure and functionality of the cam automat
- Overview of the different types of compensation gears
- Implementation and modification using mapp function blocks
- Diagnosis of couplings
- Exercises and examples
Documents provided
![]() |
Prerequisiti
Codice prodotto
SEM417.2
Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento
Luogo dell'evento
B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
Svizzera
Organizzatore
B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
Svizzera
Telefono:
+41 / 52 72856 - 00
Ulteriori informazioni
Da: 17/09/2026
Inizio: 09:00
A: 18/09/2026
Fine: 17:00
Durata:
2 giorni
Lingua: Tedesco