Descrizione
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
Learning objectives and content
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Navigating in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparing of information for support requests
- mapp Technology – Motion control: Basic functions
- PLCopen – Motion control: Basic functions
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
Documents provided
![]() |
Prerequisiti
Codice prodotto
SEM415.3
Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento
Luogo dell'evento
B&R Heilbronn
Ferdinand-Braun-Str.
74074 Heilbronn
Germania
Organizzatore
B&R Heilbronn
Ferdinand-Braun-Straße
74074 Heilbronn
Germania
Telefono:
+49 / 7131 5971 - 0
Ulteriori informazioni
Da: 01/07/2026
Inizio: 09:00
A: 03/07/2026
Fine: 16:00
Stato della prenotazione:
Durata:
3 giorni
Lingua: Tedesco