General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cTÜV SÜDus No. U10 041745 0020 Per UL 61010-2-201 |
Référence produit:
VSC122005.07BP-000Description:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens 25 mm, F4 with adjustable focus - Base plate without LED - No LED optics Plastic high AR coating
| Automation Studio HW Upgrades | Version (date) | Téléchargement |
|---|---|---|
| V4.7 HW Upgrade (VSC122005.07BP-000) | EXE / 15 Mo | |
| V6.0 HW Upgrade (VSC122005.07BP-000) | EXE / 15 Mo |
| Certifications | Version (date) | Téléchargement |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 Ko | |
| U10 041745 0021 TÜV Süd Certificate Smart Camera | PDF / 254 Ko | |
| UK Declaration of Conformity Smart Camera | PDF / 136 Ko |
| Documentation | Version (date) | Téléchargement |
|---|---|---|
| Smart Camera User's Manual | PDF / 12 Mo |
| M-CAD (modèles mécaniques) | Version (date) | Téléchargement |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 Mo |